Battery Set, 18500 Li-ion, 2 Units in Box

Battery Set, 18500 Li-ion, 2 Units in Box

Application: Rechargeable batteries for the speedE® screwdriver.

The set includes two rechargeable batteries for the speedE® screwdriver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41914

Part Number
41914
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.59 €

1 5 Days

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery Yes Number of cells 2 Battery voltage(V) 3.7
Battery capacity(mAh) 1500 Battery capacity(Ah) 1.5 Battery weight(g) 39.6
Total weight battery in product(g) 39.6 Battery included in package? Yes Watt/hour(w/h) 5.55
Tool for electrics No Self service - packing No

This page is Battery Set, 18500 Li-ion, 2 Units in Box, part number 41914.
You can find the detail information about specifications and dimensions on part number 41914.

Tech Support