L-Key Set in Classic Holder, Hexagonal Ball End, 9 Pieces, Black Oxidized

L-Key Set in Classic Holder, Hexagonal Ball End, 9 Pieces, Black Oxidized

Saves space: Compact and space-saving solution.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Application: Especially for screws that are difficult to access.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Common key sizes are stored in the holder where they are easily seen.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Based on ISO 2936L.

Content:

  • 1x L-keys 1.5 mm (05638)
  • 1x L-keys 2.0 mm (03868)
  • 1x L-keys 2.5 mm (03869)
  • 1x L-keys 3.0 mm (03870)
  • 1x L-keys 4.0 mm (03871)
  • 1x L-keys 5.0 mm (03872)
  • 1x L-keys 6.0 mm (03873)
  • 1x L-keys 8.0 mm (03874)
  • 1x L-keys 10.0 mm (03875)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03879
03992
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

20.41 €

5 3 Days No

21.61 €

10 5 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support