L-Key Set in Classic Holder, Hexagonal Ball End, 9 Pieces in Inch Design, Black Oxidized

L-Key Set in Classic Holder, Hexagonal Ball End, 9 Pieces in Inch Design, Black Oxidized

Saves space: Compact and space-saving solution.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Application: Especially for inch-sized screws that are difficult to access.

Extra: Common key sizes are stored in the holder where they are easily seen.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

Based on ASME B18.3.

Content:

  • 1x L-keys Hexagonal ball end in inch design, black oxidised 2.0 mm 5/64" (01431)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 2.4 mm 3/32" (01427)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 3.2 mm 1/8" (01425)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 4.0 mm 5/32" (01430)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 4.8 mm 3/16" (01426)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 5.6 mm 7/32" (01432)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 6.4 mm 1/4" (01424)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 7.9 mm 5/16" (01429)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01420
02939
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

23.14 €

5 7 Days No

26.06 €

10 3 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support