L-Key Set in ErgoStar Holder, Hexagonal Ball, Magicring®, 9 Pieces

L-Key Set in ErgoStar Holder, Hexagonal Ball, Magicring®, 9 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: The colored L-keys are quick and easy to find. Thanks to their luminescent paint, they can even be retrieved in the dark with the Wiha flashlight with UV light function. This means it takes less time to find lost L-keys, while the risk of machine damage due to tools left inside machines is minimized. The hexagonal ball end of the L-keys enables users to fasten and unfasten effortlessly at an angle of up to 25°.

Increases your efficiency: Wiha MagicRing® holding feature holds all hex screws in place without a magnet.

Increases your efficiency: The required key width can be quickly found thanks to colour coding.

Lowers your costs: Reduces the risk of forgetting and leaving keys inside a machine and causing damage.

Makes handling easier: Always the correct key when you need it.

Application: Ideal for fastening all hex screws, removing standard countersunk screws as well as inserting and screwing into horizontal, inclined or deep tapped blind holes.

Supplementary information: MagicRing® from size 3 mm.

It's a common experience. It's not easy to remove individual keys from many L-key holders or place them back in the holder. With Wiha ErgoStar, you can now say goodbye to such problems as it eliminates the bother in an ingenious way. Turning one L-key in the holder makes all other keys turn to the side at the same angle, enabling you to remove the key you need quickly and comfortably. A clamping mechanism in the holder makes sure that the keys cannot fall out, regardless of whether the holder is open or closed. The coloured L-keys are also quick and easy to find, even in the dark with a UV light thanks to fluorescent paint. This means you take less time to find lost L-keys and minimise the risk of leaving tools inside machines when working on equipment. Thanks to the MagicRing® holding feature with its spring steel ring, the L-keys hold all standard hex screws firmly in any position perfectly without any magnets. The hexagonal ball end enables users to fasten and unfasten effortlessly at an angle of up to 25°. The L-key set contains nine coloured hexagon L-keys in standard sizes.

For applications in mechanics

Based on ISO 2936L.

Content:

  • 1x L-keys hexagonal ball in flourescent colour 1.5 mm (41894)
  • 1x L-keys hexagonal ball in flourescent colour 2.0 mm (41895)
  • 1x L-keys hexagonal ball in flourescent colour 2.5 mm (41896)
  • 1x L-keys hexagonal ball MagicRing® in fluorescent colour 3.0 mm (41973)
  • 1x L-keys hexagonal ball MagicRing® in fluorescent colour 4.0 mm (41974)
  • 1x L-keys hexagonal ball MagicRing® in fluorescent colour 5.0 mm (41975)
  • 1x L-keys hexagonal ball MagicRing® in fluorescent colour 6.0 mm (41976)
  • 1x L-keys hexagonal ball MagicRing® in fluorescent colour 8.0 mm (41977)
  • 1x L-keys hexagonal ball MagicRing® in fluorescent colour 10.0 mm (41978)
  • 1x ErgoStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41979
43850
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

51.19 €

1 5 Days No

52.33 €

1 5 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support