Configure
  • Handle diameter(mm)
  • Handle width (T-handle)(mm)
  • Internal hexagon(mm)
  • Overall length(mm)
  • Length T-handle blade
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key with T-Handle, Hexagonal Ball End, Brilliant Nickel-Plated

    L-Key with T-Handle, Hexagonal Ball End, Brilliant Nickel-Plated

    Mouse over image to enlarge

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Handle diameter

    (mm)

    Handle width (T-handle)

    (mm)

    Internal hexagon

    (mm)

    Overall length

    (mm)

    Length T-handle blade

    Minimum order quantity
    32
    100
    8
    238
    200
    1 pieces
    32
    100
    6
    182
    150
    1 pieces
    32
    100
    5
    182
    150
    1 pieces
    26
    80
    4
    176
    150
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    11.09 €
    ( 13.20 € )
    5 working days
    7.59 €
    ( 9.03 € )
    5 working days
    6.53 €
    ( 7.77 € )
    5 working days
    4.76 €
    ( 5.66 € )
    5 working days

    More Information

    Basic information

    Application: For high torque transfer with minimal effort, especially for screws that are difficult to access.

    Extra: The ball end enables the user to work at angles up to 25°.

    Handle: Wiha Classic T-handle.

    Blade: Chrome-vanadium steel, through hardened, nickel-plated.