Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key with T-Handle Set ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated, 7 Pieces in Workbench Holder

    L-Key with T-Handle Set ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated, 7 Pieces in Workbench Holder 45621

    Part number:

    45621
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    45621
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    50.71 €
    ( 60.34 € )
    5 working days

    More Information

    Basic information

    Application: Allows user to apply high torques without tiring and undo and fasten rusted, glued or tightly fastened screws easily.

    Blade: Chrome-vanadium steel, through hardened, chrome-plated.

    The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage. The L-keys with T-handle are stored in a practical and robust metal workbench holder.

    Content:

    • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 3.0 mm (45433)
    • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 4.0 mm (45434)
    • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 5.0 mm (45435)
    • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 6.0 mm (45437)
    • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 8.0 mm (45438)
    • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 10.0 mm (45439)
    • 1x Workbench stand

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed