Multitool PocketStar, Hexagonal Ball End, MagicRing®, 7 Pieces

Multitool PocketStar, Hexagonal Ball End, MagicRing®, 7 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: The variable handle position guarantees power fastenings as well as fast fastenings.

Increases your efficiency: The most common drives cleverly organized in one tool.

Saves time: Thanks to its simple operation, the desired drive can be used quickly.

Application: Insert screws into or remove from boreholes, especially in difficult to access areas.

Application: Practical fold out holder for hex screws in the workplace or on the job.

Application: Chrome-vanadium steel, through hardened, electro-plated.

Extra: MagicRing® of spring steel (from size 3 mm) secures all hex standard screws independently of screw material in any position.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Robust casing with eject button for simple and easy key selection.

Handle: Ergonomic, reinforced fibreglass housing, 120 mm long.

Blade: Chrome-vanadium steel, through hardened, electro-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23031
23033
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

28.69 €

1 5 Days No

28.99 €

1 5 Days Yes

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support