Configure
  • Overall length (L dimension)(mm)
  • Hexagonal blade(Inch)
  • Overall length(mm)
  • TORX® 1
  • Hexagonal blade(Inch)
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key, ProStar TORX® Hexagonal Ball End, Black Oxidized

    L-Key, ProStar TORX® Hexagonal Ball End, Black Oxidized

    Mouse over image to enlarge

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Overall length (L dimension)

    (mm)

    Hexagonal blade

    (Inch)

    Overall length

    (mm)

    TORX® 1

    Hexagonal blade

    (Inch)

    Minimum order quantity
    111
    21
    111
    T9
    7/64"
    10 pieces
    121
    23
    121
    T10
    1/8"
    10 pieces
    136
    27
    136
    T15
    9/64"
    10 pieces
    148
    29
    148
    T20
    5/32"
    10 pieces
    163
    33
    163
    T25
    3/16"
    10 pieces
    176
    36
    176
    T27
    7/32"
    10 pieces
    191
    38
    191
    T30
    1/4"
    10 pieces
    210
    43
    210
    T40
    5/16"
    10 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3.36 €
    ( 4.00 € )
    5 working days
    3.61 €
    ( 4.30 € )
    5 working days
    3.75 €
    ( 4.46 € )
    5 working days
    3.93 €
    ( 4.68 € )
    5 working days
    4.17 €
    ( 4.96 € )
    5 working days
    4.48 €
    ( 5.33 € )
    5 working days
    4.84 €
    ( 5.76 € )
    5 working days
    6.09 €
    ( 7.25 € )
    5 working days

    More Information

    Basic information

    Application: For all hard-to-reach TORX® screws.

    Extra: With elongated TORX® profile behind ball end.

    Extra: The TORX® ball end enables fastening and unfastening at an angle of up to 25°.

    Blade: Chrome-vanadium steel, through hardened, black-finish.

    For applications in mechanics