Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver Set SoftFinish®, TORX®, 6 Pieces

    Screwdriver Set SoftFinish®, TORX®, 6 Pieces 07155

    Mouse over image to enlarge

    Part number:

    07155
    Clear
    • Unit price (excl. VAT)
      34.73 €
    • Total (excl. VAT)
      34.73 €
      Price including VAT: 41.33 €
    • Expected shipping days
      5 working days
      Expected shipping date: 12.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    34.73 €
    (41.33 €)
    34.73 €
    (41.33 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    07155
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    34.73 €
    ( 41.33 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

    Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

    Application: Particularly suitable for dry applications.

    Content:

    • 1x Screwdriver SoftFinish® TORX® with round blade T10 x 80 mm (01290)
    • 1x Screwdriver SoftFinish® TORX® with round blade T15 x 80 mm (01291)
    • 1x Screwdriver SoftFinish® TORX® with round blade T20 x 100 mm (01292)
    • 1x Screwdriver SoftFinish® TORX® with round blade T25 x 100 mm (01293)
    • 1x Screwdriver SoftFinish® TORX® with round blade T30 x 115 mm (01295)
    • 1x Screwdriver SoftFinish® TORX® with round blade T40 x 130 mm (01296)

    Part number has been confirmed