Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Application: Particularly suitable for dry applications.
Material: Chrome-vanadium-molybdenum steel, matt chrome-plated
DIN ISO 8764-PH.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
00754 |
00756 |
00757 |
00759 |
00760 |
00762 |
03738 |
03739 |
27756 |
27757 |
27758 |
39602 |
39603 |
43382 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Round blade diameter (mm) | Blister pack | Phillips 1 | Visible blade length (mm) | Tool for electrics | Self service - packing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.96 € | 1 | 5 Days | 23 | 164 | 3 | - | PH0 | 60 | No | No | |||
5.81 € | 1 | 5 Days | 30 | 191 | 4.5 | - | PH1 | 80 | No | No | |||
7.69 € | 1 | 5 Days | 30 | 311 | 4.5 | - | PH1 | 200 | No | No | |||
8.21 € | 1 | 5 Days | 36 | 218 | 6 | - | PH2 | 100 | No | No | |||
9.67 € | 1 | 5 Days | 36 | 318 | 6 | - | PH2 | 200 | No | No | |||
11.81 € | 1 | 5 Days | 41 | 274 | 8 | - | PH3 | 150 | No | No | |||
8.80 € | 1 | 5 Days | 30 | 411 | 4.5 | - | PH1 | 300 | No | No | |||
10.77 € | 1 | 5 Days | 36 | 418 | 6 | - | PH2 | 300 | No | No | |||
5.59 € | 1 | 5 Days | 23 | 204 | 3 | - | PH0 | 100 | No | No | |||
6.67 € | 1 | 5 Days | 30 | 211 | 4.5 | - | PH1 | 100 | No | No | |||
9.28 € | 1 | 5 Days | 36 | 268 | 6 | - | PH2 | 150 | No | No | |||
7.05 € | 1 | 5 Days | 30 | 191 | 4.5 | Yes | PH1 | 80 | - | - | |||
9.44 € | 1 | 5 Days | 36 | 218 | 6 | Yes | PH2 | 100 | - | - | |||
6.20 € | 1 | 5 Days | 23 | 164 | 3 | Yes | PH0 | 60 | - | - |
Loading...
ESD article | No | with battery | No |
---|
Configure
Basic Attributes
Handle diameter(mm)
Overall length(mm)
Round blade diameter(mm)
Blister pack
Phillips 1
Visible blade length(mm)
Tool for electrics
Self service - packing
Type
Filter by standard shipping days
Optional Attributes