Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver with Bit Holder Set SoftFinish® slimVario® Electric, 4 Pieces with slimBits

    Screwdriver with Bit Holder Set SoftFinish® slimVario® Electric, 4 Pieces with slimBits 43449

    Mouse over image to enlarge

    Part number:

    43449
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    43449
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    36.53 €
    ( 43.47 € )
    5 working days

    More Information

    Basic information

    Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

    Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

    Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

    Application: For screw fastening on live parts up to 1,000 V AC.

    Electricians are often faced with different screw profiles when working on live parts during their daily work. With the SoftFinish® screwdriver handle, including interchangeable slimBits, multiple applications can be covered without having to carry a separate screwdriver for each profile. The ergonomically shaped screwdriver handle with roll-off protection fits perfectly in the hand, protecting joints and tendons as users work. Thanks to Wiha slimTechnology, the contained slimBit blades are up to 33% slimmer and can thus * easily reach deep-set screw and spring elements. The insulated screwdriver handle and * slimBits undergo routine individual piece testing as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

    Manufactured acc. to IEC 60900.

    Content:

    • 1x Screwdriver with bit holder SoftFinish® electric slimVario for slimBits (41927)
    • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)

    Part number has been confirmed