Configure
  • Self service - packing
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver with Bit Magazine LiftUp Electric, Pozidriv, PlusMinus/Pozidriv, Slotted with 6 slimBits

    Screwdriver with Bit Magazine LiftUp Electric, Pozidriv, PlusMinus/Pozidriv, Slotted with 6 slimBits

    Mouse over image to enlarge

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related

    Self service - packing

    Minimum order quantity
    No
    1 pieces
    Yes
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    54.89 €
    ( 65.32 € )
    5 working days
    55.72 €
    ( 66.31 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: Wiha LiftUp electric saves 75% volume and 50% less weight for 100 % efficiency.

    Protects your health: No risk of injury, all blades stowed safely inside the handle.

    Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

    Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

    Application: Suitable for controlled fastening for live parts up to 1,000 V AC, especially for portable use.

    Note: Not for use with bit styles C 6.3 and E 6.3.

    The screwdriver with the bit magazine LiftUp electric is the ideal companion for every electrician out on a job. The bit depot hidden in the handle provides space for 6 standard slimBits and extends out of the magazine at the press of a button, making it easy to take out the bits. The time-tested ClicFix holder grips all bits securely and reliably locks them into place. This technology transforms the bit magazine into an all-purpose screwdriver. The magazine bit holder also ensures maximum safety. Both the magazine bit holder and the slimBits that it contains are certified to the international IEC 60900 standard. The slender, 75 mm slimBits ensure perfect access to low-lying screws or spring clips thanks to protective insulation fully integrated into bits in the front section. The twistable cap brings a further advantage, ensuring convenient handling.

    6 mm slimBits only to be used in the slimVario® bit holder and slimTorque VDE bit holder (VDE torque system).

    Manufactured acc. to IEC 60900.

    Content:

    • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
    • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
    • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
    • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
    • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)