Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver with Bit Magazine Magnetic, Slotted, Phillips with 6 Bits, Stubby, 1/4"

    Screwdriver with Bit Magazine Magnetic, Slotted, Phillips with 6 Bits, Stubby, 1/4" 33738

    Mouse over image to enlarge

    Part number:

    33738
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    33738
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    13.23 €
    ( 15.74 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: Good access to confined spaces due to extremely short screwdriver handle.

    Saves space: Six tools in one.

    Drive: DIN 3126, ISO 1173, style D 6.3.

    Application: Eminently suitable for working in confined, hard-to-reach spaces.

    Fastening by hand becomes problematic when you can no longer reach screws in confined spaces with a long screwdriver handle. The screwdriver with the Stubby bit magazine provides the remedy in such cases – it really stands out as a specialist for working in tight spots thanks to its handy, compact size. The Multitool also holds its six bits in the most commonly used profiles in its handle, thus making it flexible in its use. The magazine bit holder offers particular appeal as an alternative to screwdriver sets for portable use and fits snugly into pockets. The magnetic holding feature in the integrated bit holder ensures easy handling and an optimum grip.

    Content:

    • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
    • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
    • 1x Bit Standard 25 mm Slotted 1/4" C6,3 8.0 mm (01627)
    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)

    Part number has been confirmed