Screwdriver with Bit Magazine, PocketMax® Magnetic, Mixed with 8 Bits, 1/4"

Screwdriver with Bit Magazine, PocketMax® Magnetic, Mixed with 8 Bits, 1/4"

Increases your efficiency: Your daily companion – always have the relevant profiles with you.

Increases your flexibility: Standard bits are also suitable for machine operation.

Saves space: Compact and light tool, fits into any pants pockets.

Protects your health: No risk of injury, *all bits stowed safely inside the handle.

Application: The compact alternative to a set of screwdrivers.

Multitools are truly multi-faceted, if only they were not so large and heavy. The compact and light PocketMax® from Wiha conveniently fits into any shirt or pants pocket and is the ideal companion for every professional. The bit depot securely stowed in the handle includes eight standard bits 1/4"" C 6.3 that can be used manually and with machine operation. Thanks to a magnetic shut function, the bit depot can very easily be opened to remove the bits.
Searching for the right bit is therefore a thing of the past. During closing, the bit depot smoothly and easily glides back into the shaft and practically closes by itself thanks to the magnet. The magnetic bit chuck ensures convenient and quick bit change. The twistable cap brings a further advantage, ensuring convenient handling.

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45292

Part Number
45292
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.13 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is Screwdriver with Bit Magazine, PocketMax® Magnetic, Mixed with 8 Bits, 1/4", part number 45292.
You can find the detail information about specifications and dimensions on part number 45292.

Tech Support