Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Torque Set easyTorque Adapter Electric, 2.0 Nm with slimVario® Holder and SL/PZ slimBits, 4 Pieces

    Torque Set easyTorque Adapter Electric, 2.0 Nm with slimVario® Holder and SL/PZ slimBits, 4 Pieces 41477

    Mouse over image to enlarge

    Part number:

    41477
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    41477
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    62.57 €
    ( 74.46 € )
    5 working days

    More Information

    Basic information

    Lowers your costs: The correct torque protects you from warranty claims.

    Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

    Application: For controlled fastening for live parts up to 1,000 V AC, such as circuit breakers.

    The easyTorque adapter provides controlled screw tightening combined with safe work practices for electric applications. This torque adapter guarantees process-safe use, thus safeguarding against material damage and eliminating the need for refinishing. Compatible with all slimVario products, the insulated easyTorque adapter also ensures a secure hold for 75 mm slimBits. The handy adapter thus transforms the slimVario screwdriver with bit holder, the slimVario Stubby electric and the LiftUp electric screwdriver with bit magazine into a torque tool in next to no time. A click signal can be heard and the yellow ring and red adapter seen rotating in opposite directions when the torque is reached. The easyTorque adapter undergoes an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

    Manufactured acc. to IEC 60900.

    Content:

    • 1x Torque adapter easyTorque electric for slimBits and slimVario® holder in blister 2.0 Nm (41342)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
    • 1x Screwdriver with bit holder set SoftFinish® slimVario® electric 4-pcs. with slimBits (43449)

    Part number has been confirmed