Torque Screwdriver TorqueVario®-S ESD, Variably Adjustable Torque Limit

Torque Screwdriver TorqueVario®-S ESD, Variably Adjustable Torque Limit

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: For controlled fastening at a specific torque on components susceptible to electrostatic discharge.

Extra: Delivered in practical plastic box, incl. factory calibration certificate.

Supplementary information: Precision in range of 0.1-0.46 Nm.

Accuracy: ±6%, tracing to national standards (see table for other tolerances).

Handle: Torque infinitely adjustable with Torque-Setter setting tool (also supplied).

Handle: Ergonomic multi-component handle, made of ESD-safe dissipative material.

Handle: Handle sizes proportioned to optimise torque setting.

Handle: Audible and perceptible click when the pre-set torque has been attained.

Handle: Surface resistance 10^6 - 10^9 ohms.

Handle: Compatible with all blades of the 2859.

Standards: IEC 61340-5-1.

Users risk damaging electronic components irreparably when working on them. Such problems become a thing of the past with the TorqueVario®-S ESD torque screwdriver set. The ESD torque screwdriver is manufactured in line with the IEC 61340-5-1 international standard and thus guarantees maximum protection for electronic components. The dissipative tool handle has a surface resistance between 106 and 109 ohm and safely channels electrostatic energy away in a controlled fashion. The torque screwdriver also ensures controlled screw tightening. Thanks to its integrated numeric scale and the supplied adjusting tool, variable torque settings can be made, therefore covering a wide application field. A clearly audible and tactile signal is emitted when triggering the set torque value, guaranteeing process-safe work, protecting material and eliminating follow-up work. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The set includes a bit holder for 1/4" bits. The ESD torque screwdriver is also compatible with 4 mm Wiha Torque interchangeable blades (series 2859). All tools in the set are safely stored neatly away in a robust, clearly organised box.

For applications in electronics

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26629
26865
26866
30495
36851
36852
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Torque range, min.
(Nm)
Torque range, max.
(Nm)
Torque range min - max (Nm) Handle length
(mm)
Tolerance
(%)

126.53 €

1 3 Days 230.410.4 - 11276

126.53 €

1 3 Days 230.10.60.1 - 0.612710

140.76 €

1 3 Days 300.520.5 - 21316

146.97 €

1 3 Days 360.850.8 - 51386

126.53 €

1 3 Days 230.040.460.04 - 0.4612710

165.23 €

1 3 Days 230.10.60.1 - 0.61276

Loading...

  1. 1

Basic information

ESD article Yes VDE article No Blister pack No
with battery No Hexagon head(mm) 4

Tech Support