Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Tool Set ESD, Pliers, Screwdriver, Tweezers, 10 Pieces in Tool Pouch

    Tool Set ESD, Pliers, Screwdriver, Tweezers, 10 Pieces in Tool Pouch 43994

    Mouse over image to enlarge

    Part number:

    43994
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    43994
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    169.96 €
    ( 202.25 € )
    5 working days

    More Information

    Basic information

    Application: The most important tools for hand assembly of electronic components and re-work activities.

    Design: Robust and space-saving storage of tools in ESD-capable bag.

    Design: ESD tools manufactured according to IEC 61340-5-1.

    Content:

    • 1x Professional ESD needle nose pliers straight 120 mm, 4 3/4" (26799)
    • 1x Professional ESD diagonal cutters wide, pointed head without bevelled edge 115 mm, 4 1/2" (26821)
    • 1x Universal tweezers Professional ESD Type AA 130 mm (32318)
    • 1x Fine screwdriver PicoFinish® ESD Slotted 2.0 mm x 40 mm (43670)
    • 1x Fine screwdriver PicoFinish® ESD Slotted 2.5 mm x 50 mm (43671)
    • 1x Fine screwdriver PicoFinish® ESD Phillips PH0 x 50 mm (43677)
    • 1x Fine screwdriver PicoFinish® ESD Phillips PH00 x 40 mm (43676)
    • 1x Fine screwdriver PicoFinish® ESD TORX® T5 x 40 mm (43698)
    • 1x Fine screwdriver PicoFinish® ESD TORX® T6 x 40 mm (43699)
    • 1x Tool kit

    Part number has been confirmed