Mounting Paste, ARCANOL-MOUNTINGPASTE2 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCANOL-MOUNTINGPASTE2-1KG
ARCANOL-MOUNTINGPASTE2-70G
ARCANOL-MOUNTINGPASTE2-250G
ARCANOL-MOUNTINGPASTE2-400G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)
Weight
(g)

378.80 €

1 Available 4 Days 115 x 115 x 1531.084-

48.49 €

1 Available 4 Days 36 x 36 x 169-70

106.03 €

10 Available 4 Days 50 x 50 x 200-275.3

170.57 €

10 Available 4 Days 51 x 51 x 235-435.7

Loading...

  1. 1

Tech Support