Configure
  • Thread size d(mm)
  • For T-Slots DIN 650(mm)
  • a(mm)
  • e(mm)
  • Height h(mm)
  • k(mm)
  • s(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Nuts DIN 508 for Tee Slots DIN 650, with Ball

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Thread size d

(mm)

For T-Slots DIN 650

(mm)

a

(mm)

e

(mm)

Height h

(mm)

k

(mm)

s

(mm)

Weight

(g)

Minimum order quantity
M 8
10
9.6
15
12
6
0.65
14
1 pieces
M 10
12
11.6
18
14
7
0.8
22
1 pieces
M 12
14
13.6
22
16
8
0.9
34
1 pieces
M 16
18
17.6
28
20
10
1
68
1 pieces
M 20
22
21.6
35
28
14
1.6
155
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.86 €
( 6.97 € )
4 working days
4.73 €
( 5.63 € )
4 working days
6.75 €
( 8.03 € )
4 working days
8.65 €
( 10.29 € )
4 working days
10.13 €
( 12.05 € )
4 working days

More Information

Basic information

Material: Tempered steel, tensile strength 10, black.
T-slot nuts according to the old standard DIN 508, but with spring-loaded ball against unintended moving. The loose nut will be held, even in vertical position.
Suitable for T-slots DIN 650 / ISO 299.