Depth Micrometer

Depth Micrometer
A Mitutoyo non-digital depth micrometer. The 63 mm base is made from tool steel, hardened and ground with a micro-lapped reference surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
128-101
128-102
128-105
128-106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Base Base (W x T)
(inch)
Flatness Base
(µm)
Flatness Rod
(µm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Parallelism Base/Rod
(µm)
Range
(inch)

174.00 €

1 5 Days 2000-25 mm, 63 mm Base-63.5 x 161.30.3-0.01Metric5-

216.00 €

1 5 Days 2500-25 mm, 101 mm Base-101.6 x 1620.3-0.01Metric5-

174.00 €

1 5 Days 2000-1 inch, 2,5 inch, Base2.5 x 0.63---0.001-Inch-0 - 1

216.00 €

1 5 Days 2500-1 inch, 4 inch, Base4 x 0.63---0.001-Inch-0 - 1

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Auto Power OFF After 1/5/10 min. Non use Hardened tool steel
Digital/Analog Analog Measuring Face Hardened, precision ground, micro-lap finish Measuring Span(mm) 25
Scale Thimble and sleeve satin chrome finish, ∅ 18 mm Spindle Pitch(mm) 0.5 Measured force(N) 5-10

Tech Support