| - | 0.6 | - | - | 0.01 | Metric | 6 | ±6 | - | 1.35 | - | - | 0-150 | Thimble and sleeve satin chrome finish, ø18 mm | 5 (25, 50, 75, 100, 125 mm) | - | 3 | 3 | 5-10 | 1 pieces |
| - | 0.6 | - | - | 0.01 | Metric | 6 | ±8 | - | 2.65 | - | - | 150-300 | Thimble and sleeve satin chrome finish, ø18 mm | 6 (100, 125, 150, 175, 200, 225 mm) | - | 5 | 3 | 5-10 | 1 pieces |
| - | - | 0.000024 | 0.001 | - | Inch | 5 | - | ±0.0003 | 1.35 | 0.00012 | 0 - 6 | - | Thimble and sleeve satin chrome finish, ø18 mm | 5 (1, 2, 3, 4, 5 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| - | - | 0.000024 | 0.001 | - | Inch | 6 | - | ±0.0004 | 2.65 | 0.0002 | 6-12 | - | Thimble and sleeve satin chrome finish, ø18 mm | 6 (6, 7, 8, 9, 10, 11 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| - | 0.6 | - | - | 0.01 | Metric | 4 | ±6 | - | 0.79 | - | - | 0-100 | Thimble and sleeve satin chrome finish, ø18 mm | 3 (25, 50, 75 mm) | - | 3 | 3 | 5-10 | 1 pieces |
| - | 0.6 | - | - | 0.01 | Metric | 4 | ±7 | - | 1.38 | - | - | 100-200 | Thimble and sleeve satin chrome finish, ø18 mm | 4 (100, 125, 150, 175 mm) | - | 4 | 3 | 5-10 | 1 pieces |
| - | 0.6 | - | - | 0.01 | Metric | 4 | ±8 | - | 2.22 | - | - | 200-300 | Thimble and sleeve satin chrome finish, ø18 mm | 4 (200, 225, 250, 275 mm) | - | 5 | 3 | 5-10 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±10 | - | 3.31 | - | - | 300-400 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (300, 325, 350, 375 mm) | - | 6 | 3 | 10-14 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±11 | - | 4.81 | - | - | 400-500 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (400, 425, 450, 475 mm) | - | 7 | 3 | 10-14 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±12 | - | 6.35 | - | - | 500-600 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (500, 525, 550, 575 mm) | - | 8 | 3 | 10-14 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±14 | - | 7.72 | - | - | 600-700 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (600, 625, 650, 675 mm) | - | 9 | 3 | 10-14 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±15 | - | 9.08 | - | - | 700-800 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (700, 725, 750, 775 mm) | - | 10 | 3 | 10-14 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±16 | - | 10.41 | - | - | 800-900 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (800, 825, 850, 875 mm) | - | 11 | 3 | 10-14 | 1 pieces |
| - | 1 | - | - | 0.01 | Metric | 4 | ±18 | - | 11.78 | - | - | 900-1,000 | Thimble and sleeve satin chrome finish, ø21 mm | 4 (900, 925, 950, 975 mm) | - | 12 | 3 | 10-14 | 1 pieces |
| - | - | 0.000024 | 0.001 | - | Inch | 3 | - | ±0003 | 0.79 | 0.00012 | 0 - 4 | - | Thimble and sleeve satin chrome finish, ø18 mm | 3 (1, 2, 3 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| - | - | 0.000024 | 0.001 | - | Inch | 4 | - | ±00035 | 1.38 | 0.00016 | 4-8 | - | Thimble and sleeve satin chrome finish, ø18 mm | 4 (4, 5, 6, 7 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| - | - | 0.000024 | 0.001 | - | Inch | 4 | - | ±0004 | 2.22 | 0.0002 | 8-12 | - | Thimble and sleeve satin chrome finish, ø18 mm | 4 (8, 9, 10, 11 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±0005 | 3.31 | 0.00024 | 12-16 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (12, 13, 14, 15 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±00055 | 4.805 | 0.00028 | 16 - 20 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (16, 17, 18, 19 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±0006 | 6.35 | 0.00032 | 20 - 24 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (20, 21, 22, 23 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±0007 | 7.715 | 0.00036 | 24 - 28 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (24, 25, 26, 27 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±00075 | 9.075 | 0.0004 | 28 - 32 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (28, 29, 30, 31 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±0008 | 10.405 | 0.00044 | 32 - 36 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (32, 33, 34, 35 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 4 | - | ±0009 | 11.78 | 0.00048 | 36 - 40 | - | Thimble and sleeve satin chrome finish, ø21 mm | 4 (36, 37, 38, 39 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | 0.6 | - | - | 0.01 | Metric | 4 | ±6 | - | 1.35 | - | - | 50-150 | Thimble and sleeve satin chrome finish, ø18 mm | 5 (50, 75, 100, 125 mm) | - | 3 | 3 | 5-10 | 1 pieces |
| - | - | 0.000024 | 0.001 | - | Inch | 4 | - | ±0003 | 1.35 | 0.00012 | 2-6 | - | Thimble and sleeve satin chrome finish, ø18 mm | 4 (2, 3, 4, 5 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| - | - | 0.000024 | 0.0001 | - | Inch | 1 | - | ±0.0002 | 0.32 | 0.00008 | 0 - 2 | - | Thimble and sleeve satin chrome finish, ø18 mm | 1 (1 inch) | 0.00015 | - | - | 5-10 | 1 pieces |
| with Heat Insulating Plate | 0.6 | - | - | 0.01 | Metric | 1 | ±5 | - | 0.32 | - | - | 0-50 | Thimble and sleeve satin chrome finish, ø18 mm | 1 (25 mm) | - | 2 | 3 | 5-10 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 6 | - | ±0.0005 | 4.65 | 0.00024 | 12-18 | - | Thimble and sleeve satin chrome finish, ø21 mm | 6 (12, 13, 14, 15, 16, 17 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 6 | - | ±0.0006 | 6.52 | 0.00032 | 18 - 24 | - | Thimble and sleeve satin chrome finish, ø21 mm | 6 (18, 19, 20, 21, 22, 23 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 6 | - | ±0.0007 | 9.96 | 0.00036 | 24 - 30 | - | Thimble and sleeve satin chrome finish, ø21 mm | 6 (24, 25, 26, 27, 28, 29 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 6 | - | ±0.0008 | 11.88 | 0.00044 | 30 - 36 | - | Thimble and sleeve satin chrome finish, ø21 mm | 6 (30, 31, 32, 33, 34, 35 inch) | 0.00015 | - | - | 10-14 | 1 pieces |
| - | - | 0.00004 | 0.001 | - | Inch | 6 | - | ±0.00095 | 13.7 | 0.00048 | 36 - 42 | - | Thimble and sleeve satin chrome finish, ø21 mm | 6 (36, 37, 38, 39, 40, 41 inch) | 0.00015 | - | - | 10-14 | 1 pieces |