Configure
  • Waterproof Function
  • Output terminal for measuring data: with or without
  • Scale interval(mm)
  • Measurement Surface
  • Measuring Probe Diameter(mm)
  • Code No., code, part No
  • Frame Depth(mm)
  • Dimensional deviation tolerance for nominal dimensions(μm)
  • Nominal Dimensions(mm)
  • Measurement Surface Shape
  • Accuracy(µm)
  • Accuracy(inch)
  • Inch-Metric
  • Length (L)(inch)
  • Length (L)(mm)
  • Remarks
  • Type
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 60 working days

Setting Standard V-Anvil Micrometer

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Waterproof Function

Output terminal for measuring data: with or without

Scale interval

(mm)

Measurement Surface

Measuring Probe Diameter

(mm)

Code No., code, part No

Frame Depth

(mm)

Dimensional deviation tolerance for nominal dimensions

(μm)

Nominal Dimensions

(mm)

Measurement Surface Shape

Accuracy

(µm)

Accuracy

(inch)

Inch-Metric

Length (L)

(inch)

Length (L)

(mm)

Remarks

Diameter

(mm)

Minimum order quantity
-
-
-
-
-
-
-
-
-
-
±2
-
Metric
-
5
Plug
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±2
-
Metric
-
10
Plug
-
1 pieces
N/A
N/A
Special Micrometer
Available
0–25
MB-25
Available
±2
25
Available
±2
-
Metric
-
25
Plug
φ25
1 pieces
-
-
-
-
-
-
-
-
-
-
±3
-
Metric
-
40
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±3
-
Metric
-
55
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±3
-
Metric
-
70
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±3
-
Metric
-
85
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±5
-
Metric
-
100
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±5
-
Metric
-
115
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
±5
-
Metric
-
130
Ring
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.0001
Inch
0.2
-
-
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.0001
Inch
0.4
-
-
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.0001
Inch
1
-
-
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.00015
Inch
1.6
-
-
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.00015
Inch
2.2
-
-
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.00015
Inch
2.8
-
-
-
1 pieces
-
-
-
-
-
-
-
-
-
-
-
±0.00015
Inch
3.4
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
66.00 €
( 78.54 € )
5 working days
70.00 €
( 83.30 € )
60 working days
107.00 €
( 127.33 € )
5 working days
173.00 €
( 205.87 € )
5 working days
240.00 €
( 285.60 € )
60 working days
299.00 €
( 355.81 € )
60 working days
352.00 €
( 418.88 € )
60 working days
856.00 €
( 1,018.64 € )
60 working days
952.00 €
( 1,132.88 € )
60 working days
1,120.00 €
( 1,332.80 € )
60 working days
86.84 €
( 103.34 € )
60 working days
92.11 €
( 109.61 € )
60 working days
140.79 €
( 167.54 € )
60 working days
227.63 €
( 270.88 € )
60 working days
315.79 €
( 375.79 € )
60 working days
393.42 €
( 468.17 € )
60 working days
463.16 €
( 551.16 € )
60 working days

More Information

Basic information

Used for accurately setting V-anvil micrometers