| Analog | 50 | Analog | 0.001 | ±0.00015 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 2-3 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 75 | Analog | 0.001 | ±0.0002 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 3-4 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 130 | Analog | 0.001 | ±0.00025 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 4-5 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 160 | Analog | 0.001 | ±0.00025 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 5-6 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 170 | Analog | 0.001 | ±0.00025 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 6-7 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 180 | Analog | 0.001 | ±0.00025 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 7-8 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 200 | Analog | 0.001 | ±0.00025 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 8-9 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 210 | Analog | 0.001 | ±0.0003 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 9-10 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 235 | Analog | 0.001 | ±0.0003 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 10-11 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| Analog | 245 | Analog | 0.001 | ±0.0003 | Carbide tipped | 2-Point | - | With spindle lock (except 50-75 mm), spindle pitch 0.5 mm | - | 11-12 | Thimble and sleeve satin chrome finish, Ø18 mm | - | 1 pieces |
| - | 490 | - | 0.0004 | - | Carbide | - | 1 0.4 (139-203), 1 (139-204) | - | Spindle pitch 0.02 inch | 4 - 5 | Thimble and sleeve satin chrome finish, ø18 mmø13 mm (139-203, 139-204) | 0.00015 | 1 pieces |