M2 – Geometric Measuring Software (Part Numbers)

M2 – Geometric Measuring Software
Quick and easy measuring, with the innovative M2 software. Spend more time measuring and less time reading manuals thanks to the M2 software’s straightforward and easy to operate user interface. the M2 software can be quickly integrated into your process and drastically improve work efficiency. The M2 software interface is available for use in both portrait and landscape mode, providing maximum flexibility for the display or mounting device of your choosing. Gain access to many powerful features and an intuitive measuring interface whether you are using an optical edge equipped system or an externally generated crosshair device. Precise optical edge detection mechanisms provide accurate results as well as access to powerful, industrial grade, measurement functionality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63AAA455
63AAA456
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Applicable Models Optional but Necessary Accessory System

2,152.63 €

1 60 Days Digimatic interfaceTM-Microscopes2x 164-164 or 164-163 Digimatic Micrometer Head,2x 905388 Digimatic cable,630AAA597 All-in-One-PC with touch screenM2 Metrology software on USB stick, 2 axis interface box for Digimatic, Power supply and USB cable

2,410.53 €

1 60 Days Data processing softwareMF/MF-U microscopes with XY or XYZ counter63AAA597All-in-One-PC with touch screenM2 Metrology software on USB stick, 3(2) axis interface box,3 connecting cables (XYZ) for scales,Power supply and USB cable

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Functions Without edge detection

Tech Support