Extension M4, Ceramic

Extension M4, Ceramic
Multiway stylus holders enable the flexible configuration of star styli. Extensions are required when the measurement location cannot be accessed with the stylus alone, for e.g. to reach features in bores and hard to access areas on the workpiece. The very lightweight and extremely stiff character of ceramic materials and its low thermal expansion, makes it the ideal material, especially for long stems and extensions. The brittle characteristic can protect probes from the effects of crash.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651203
K651204
K651205
K651582
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Description Protocol System DK ITP Code No. Length
(mm)
Qmark Code No. Renishaw Code No. Shaft Stem Material Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)

47.01 €

1 5 Days end pieces stainless steel06-M4-L30-SCER7-BS752407001VK M4 000 07 030-VM4-30-C A-5000-7754Ceramic725.09

68.33 €

1 5 Days end pieces stainless steel06-M4-L50-SCER7-BS752407001VK M4 000 07 050-VM4-50-CA-5000-7755Ceramic726.15

125.00 €

1 5 Days end pieces stainless steel06-M4-L100-SCER7-BS752407003VK M4 000 07 100-VM4-100-C A-5000-7727Ceramic7210.6

176.45 €

1 60 Days stainless steel end pieces---200VM4-200-CA-5003-0587---13

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Thread M4

Tech Support