Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-302
Product Type | Data equipment related goods | Power supply | 1 battery CR2032 | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Additional Spec | Lug Back | Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes |
Battery Life | Standard mode: approx. 1 year fast mode: approx. 4.5 month | Calculation Function (with formula) | Yes | Contact Point | Carbide ball, thread: No.4-48UNF |
Counting Direction Switchable | Yes | DATA/HOLD | Yes | Digimatic Data Output | Yes |
Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(inch) | 0.00005 / 0.0001 / 0.0005 | Digital Step(mm) | 0.001 / 0.01 |
Digital/Analog | Digital | Display | LCD, character height 8 mm, 330° rotatable | Fast Measurement Mode | Yes |
Function lock | Yes | GO/±NG judgement | Yes | H MPE (Hysteresis)(inch) | 0.0001 |
H MPE (Hysteresis)(mm) | 0.002 | Inch/Metric Switchable | Yes | Inch-Metric | Inch/Metric |
Max. Permissible Error E MPE (Total Range)(inch) | ±0.0001 | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.003 | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range) | Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement) | Measuring Force(N) | ≤1.5 | Measuring Force MPL(N) | ≤1.5 |
ON/OFF | Yes | PRESET 3x | Yes | Protection | IP42 |
R MPE (Repeatability)(inch) | 0.0001 | R MPE (Repeatability)(mm) | 0.002 | Range(inch) | 0.5 |
Range(mm) | 12.7 | Type | ASME/ANSI/AGD Standard | Mass(g) | 170 |
Stem Diameter(mm) | 9.52 |
This page is Digital Indicator Peak Hold, ANSI / AGD, Inch/Metric, part number 543-302.
You can find the detail information about specifications and dimensions on part number 543-302.