Support element rectangular, grey cast iron (02350)

Support element rectangular, grey cast iron (02350)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Supporting force up to 30 kN

· Simple clamping mechanism

· Various optional attachments available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02350-010
02350-030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight (ERP)
(kg)

357.92 €

1 4 Days 0.8141

357.92 €

1 4 Days 0.8305

Loading...

  1. 1

Basic information

Component material high carbon steel F max.(kN) 30 Item Support Element
Main material grey cast iron Version 1 rectangular RoHS yes

Tech Support