Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41502-0503002
B=Width(mm) | 50 | B1(mm) | 30 | D Internal thread(mm) | M5 |
---|---|---|---|---|---|
D1=Internal thread | M6 | D3=Cap screw(mm) | M10x30 | Form | B |
Form definition | Serrated | H=Height(mm) | 25 | H1(mm) | 12.5 |
Item | ES Fixed jaw | L=Length(mm) | 30 | Main material | Tool steel |
Spring force F approx.(N) | 5 | suitable for system width | 50 | Surface finish body | Hardened and ground |
Version 1 | For multi-clamping system | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.3354 |
This page is Fixed jaws ES for multi-clamping system, Form B, jaw plates serrated (41502), part number 41502-0503002.
You can find the detail information about specifications and dimensions on part number 41502-0503002.