Flat clamp for T-slot, steel (04470-12, 04470-16, 04470-22) (Part Numbers)

Flat clamp for T-slot, steel (04470-12, 04470-16, 04470-22)
· Workpiece clamping with positive down force

· Ideal for flat workpieces

· Body hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04470-12
04470-16
04470-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
BN=Slot width C F
(kN)
F1
(kN)
H=Height
(mm)
H1 max.
(mm)
H1 min.
(mm)
H2
(mm)
L=Length
(mm)
X
(mm)
Weight (ERP)
(kg)

64.60 €

1 4 Days 18121.850.6318.53.575250.1401

82.59 €

1 4 Days 25162.580.94111496860.2637

137.88 €

1 4 Days 35223161.953145148990.7400

Loading...

  1. 1

Basic information

Item Flat Clamp Main material steel Surface finish body hardened and black oxid finish
Version 1 for t-slot RoHS yes

Tech Support