Configure
  • D=diameter(mm)
  • D1(mm)
  • H=Height(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • H4(mm)
  • H5(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • B=Width(mm)
  • B1(mm)
  • B2(mm)
  • B3(mm)
  • B4(mm)
  • B5(mm)
  • B6(mm)
  • SW=key width(mm)
  • Clamping force F(kN)
  • Tightening torque max.(Nm)
  • Inner clamping range
  • Outer clamping range
  • R(mm)
  • G for socket head screw
  • Est. shipping days
    • All
    • Within 4 working days

Stationary 4-jaw steel chuck (41194-10)

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

D=diameter

(mm)

D1

(mm)

H=Height

(mm)

H1

(mm)

H2

(mm)

H3

(mm)

H4

(mm)

H5

(mm)

L=Length

(mm)

L1

(mm)

L2

(mm)

B=Width

(mm)

B1

(mm)

B2

(mm)

B3

(mm)

B4

(mm)

B5

(mm)

B6

(mm)

SW=key width

(mm)

Clamping force F

(kN)

Tightening torque max.

(Nm)

Inner clamping range

Outer clamping range

R

(mm)

G for socket head screw

Minimum order quantity
130
40
57
18
39
5.5
9
9
165
18
144
215
165
26
144
68
18.5
24.5
14
15
68
55-128
4-128
66
M10
1 pieces
160
55
65
20
43
6
10
10
200
18
174
250
200
28
174
82
23
27.9
17
18
93
62-162
5-162
83
M12
1 pieces
200
70
72
22
50
6
12
12
250
18
218
310
250
32
218
93
24.9
32.5
21
22
137
72-200
6-200
104
M14
1 pieces
260
100
85
25
56
7
15
15
310
22
274
380
310
40
274
117
31.2
40.6
23
25
156
90-265
10-265
135
M16
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,330.32 €
( 1,583.08 € )
4 working days
1,546.98 €
( 1,840.91 € )
4 working days
2,103.12 €
( 2,502.71 € )
4 working days
2,873.16 €
( 3,419.06 € )
4 working days

More Information

Basic information

· Flat design

· For drilling and milling machines

· High-precision

· Flexible application