Configure
  • B=Width(mm)
  • D=diameter(mm)
  • D2(mm)
  • H=Height(mm)
  • L max.(mm)
  • L min.(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • Size
  • SW=key width(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Fine adjustment for workpiece stabiliser (02402)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

B=Width

(mm)

D=diameter

(mm)

D2

(mm)

H=Height

(mm)

Item

L max.

(mm)

L min.

(mm)

L=Length

(mm)

L1

(mm)

L2

(mm)

Size

SW=key width

(mm)

Version 1

Weight (ERP)

(kg)

Minimum order quantity
-
39.7
M27x2
-
Adapter
-
-
38
34
35
50
36
F. fine adjustment
0.4090
1 pieces
44
25
9
46
Fine adjustment
150
120
-
16
-
25
21
-
1.1530
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
308.64 €
( 367.28 € )
4 working days
568.56 €
( 676.59 € )
4 working days

More Information

Basic information

· Precise alignment of the workpiece

· Adjustment via fine thread