Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07793-21001400 |
07793-21001900 |
07793-21002500 |
07793-21004000 |
07793-21006700 |
07793-21010000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | A | D | for chain (mm) | FT=load capacity (kg) | L | L1 | S | S1 | T | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.57 € | 1 | 4 Days | 8 | 8 | 7.5 | 6 | 1400 | 51 | 8.8 | 22 | 22 | 36 | 0.2357 | ||
19.89 € | 1 | 4 Days | 10 | 10 | 9 | 7 | 1900 | 66 | 11 | 30 | 28 | 47 | 0.4853 | ||
19.98 € | 1 | 4 Days | 10 | 10 | 10 | 8 | 2500 | 65 | 11 | 30 | 28 | 47 | 0.4501 | ||
26.50 € | 1 | 4 Days | 13 | 13 | 13 | 10 | 4000 | 80 | 15 | 44 | 34 | 55 | 1.0230 | ||
51.58 € | 1 | 4 Days | 17 | 17 | 16 | 13 | 6700 | 105 | 18 | 53 | 47 | 81 | 2.1500 | ||
84.77 € | 1 | 4 Days | 19 | 19 | 21 | 16 | 10000 | 112 | 18 | 64 | 60 | 92 | 3.6150 |
Loading...
Main material | steel | Surface finish body | plastic-coated | Form | B |
---|---|---|---|---|---|
Grade | 10 | Item | Shortening Hook | Version 1 | clevis hook |
RoHS | yes |
Configure
Basic Attributes
B(mm)
A
D
for chain(mm)
FT=load capacity(kg)
L
L1
S
S1
T
Filter by standard shipping days
Optional Attributes