Configure
  • Type
  • d/d1 (Inner diameter)(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 15 working days

HOSE NIPPLES -DIN Type/Female Thread/Parallel Pipe Thread-

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Outline drawing

Drawing / Product specification

■Female thread type
TypeValvemax.℃Thread
D-NPFG-100PF(G)

[ M ]C3604

Part number list

Number of items

d/d1 (Inner diameter)

(mm)

PF(G)

Minimum order quantity
6
G1/4
1 pieces
9
G3/8
1 pieces
13
G3/4
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.17 €
( 9.72 € )
15 working days
14.04 €
( 16.71 € )
15 working days
24.85 €
( 29.57 € )
15 working days

More Information

Specifications and delivery date

Specification table

■Parallel pipe thread type
BLEd1PF(G)Part No.No.
Typed
174023.56G1/4D-NPFG92
2242279G3/8133
32523213G3/4196
[ ! ]Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-No. 
 D-NPFG13-3