Part number:
possible part numbers found.Gear Specifications | |
Datum Section of Gears | Teeth perpendicular |
Module | 1.0 to 3.0 |
Pressure Angle | 20° |
Helix Angle | 19° 31’42" RH |
| ![]() | |||||
Enlarged View of End Face (Both Ends Machined Type)![]()
| ||||||
[ ! ] F = L-B× (K-1)2 |
Type | [M] Material | [S] Surface Treatment |
HRGEA | EN 1.1191 Equiv. | Black Oxide |
Part Number | — | L | — | Hole Machining |
HRGEA1.0 HRGEA1.0 | — — | 300 500 | — — | HT N |
Module | |||
0.5 | 1.0 to 1.5 | 2.0 to 2.5 | 3.0 |
110 | 115 | 120 | 130 |
Part Number | L | Hole Machining | Effective Number of Teeth | P (Front Surface Pitch) | W | H | h | B (Hole Pitch) | M (Coarse) | d1 | d2 | Z1 | K (Number of Holes) | |
Type | Module | |||||||||||||
HRGEA | 1.0 | 100 | N (No Hole Machining) HT (Back Tapped) ST (Side Tapped) Z (Side Counterbored) | 30 | 3.333 | 10 | 15 | 14 | — | — | — | — | — | — |
300 | 90 | 180 | M3 | 3.5 | 6.5 | 3.5 | 2 | |||||||
500 | 150 | 3 | ||||||||||||
1000 | 300 | 6 | ||||||||||||
1.5 | 100 | 20 | 5 | 15 | 20 | 18.5 | — | — | — | — | — | — | ||
300 | 60 | 180 | M4 | 4.5 | 8 | 4.5 | 2 | |||||||
500 | 100 | 3 | ||||||||||||
1000 | 200 | 6 | ||||||||||||
2.0 | 100 | 15 | 6.667 | 20 | 25 | 23 | — | — | — | — | — | — | ||
300 | 45 | 180 | M5 | 5.5 | 9.5 | 5.5 | 2 | |||||||
500 | 75 | 3 | ||||||||||||
1000 | 150 | 6 | ||||||||||||
2.5 | 100 | 12 | 8.333 | 25 | 30 | 27.5 | — | — | — | — | — | — | ||
300 | 36 | 180 | M6 | 6.5 | 11 | 6.5 | 2 | |||||||
500 | 60 | 3 | ||||||||||||
1000 | 120 | 6 | ||||||||||||
3.0 | 100 | 10 | 10 | 30 | 35 | 32 | — | — | — | — | — | — | ||
300 | 30 | 180 | M8 | 9.0 | 14 | 9.0 | 2 | |||||||
500 | 50 | 3 | ||||||||||||
1000 | 100 | 6 |
Alterations | Tapped Hole Dimension Change | |||||||||||||
Code | TPC | |||||||||||||
Spec. | Changes the tapped hole dimension. Ordering Code TPC4
|
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
123.78 € ( 147.30 € ) | 10 working days |
101.01 € ( 120.20 € ) | 10 working days |
123.78 € ( 147.30 € ) | 10 working days |
123.78 € ( 147.30 € ) | 10 working days |
50.60 € ( 60.21 € ) | 10 working days |
95.61 € ( 113.78 € ) | 10 working days |
83.30 € ( 99.13 € ) | 10 working days |
95.61 € ( 113.78 € ) | 10 working days |
95.61 € ( 113.78 € ) | 10 working days |
124.39 € ( 148.02 € ) | 10 working days |
105.93 € ( 126.06 € ) | 10 working days |
124.39 € ( 148.02 € ) | 10 working days |
124.39 € ( 148.02 € ) | 10 working days |
155.48 € ( 185.02 € ) | 10 working days |
132.71 € ( 157.92 € ) | 10 working days |
155.48 € ( 185.02 € ) | 10 working days |
155.48 € ( 185.02 € ) | 10 working days |
55.64 € ( 66.21 € ) | 10 working days |
95.96 € ( 114.19 € ) | 10 working days |
83.63 € ( 99.52 € ) | 10 working days |
95.96 € ( 114.19 € ) | 10 working days |
95.96 € ( 114.19 € ) | 10 working days |
126.63 € ( 150.69 € ) | 10 working days |
108.17 € ( 128.72 € ) | 10 working days |
126.63 € ( 150.69 € ) | 10 working days |
126.63 € ( 150.69 € ) | 10 working days |
179.38 € ( 213.46 € ) | 10 working days |
156.61 € ( 186.37 € ) | 10 working days |
179.38 € ( 213.46 € ) | 10 working days |
179.38 € ( 213.46 € ) | 10 working days |
63.32 € ( 75.35 € ) | 10 working days |
115.70 € ( 137.68 € ) | 10 working days |
103.39 € ( 123.03 € ) | 10 working days |
115.70 € ( 137.68 € ) | 10 working days |
115.70 € ( 137.68 € ) | 10 working days |
92.22 € ( 109.74 € ) | 10 working days |
131.13 € ( 156.04 € ) | 10 working days |
92.22 € ( 109.74 € ) | 10 working days |
92.22 € ( 109.74 € ) | 10 working days |
227.61 € ( 270.86 € ) | 10 working days |
204.85 € ( 243.77 € ) | 10 working days |
227.61 € ( 270.86 € ) | 10 working days |
227.61 € ( 270.86 € ) | 10 working days |
76.37 € ( 90.88 € ) | 10 working days |
138.27 € ( 164.54 € ) | 10 working days |
125.96 € ( 149.89 € ) | 10 working days |
138.27 € ( 164.54 € ) | 10 working days |
138.27 € ( 164.54 € ) | 10 working days |
114.12 € ( 135.80 € ) | 10 working days |
102.74 € ( 122.26 € ) | 10 working days |
114.12 € ( 135.80 € ) | 10 working days |
114.12 € ( 135.80 € ) | 10 working days |
264.68 € ( 314.97 € ) | 10 working days |
241.91 € ( 287.87 € ) | 10 working days |
264.68 € ( 314.97 € ) | 10 working days |
264.68 € ( 314.97 € ) | 10 working days |
87.37 € ( 103.97 € ) | 10 working days |
100.75 € ( 119.89 € ) | 10 working days |
93.16 € ( 110.86 € ) | 10 working days |
100.75 € ( 119.89 € ) | 10 working days |
Features: Helical rack gears have a higher contact ratio than straight rack gears, resulting in superior transmission accuracy and quieter operation.
The 19° 31' 42" helical angle has a CP (circular pitch) front surface pitch, which makes it easy to design and position.
The helical rack gear is becoming the world standard in helical angles, mainly in Europe.