Mouse over image to enlarge
Part number:
possible part numbers found.Part Number | — | L |
LMSBP5 | — | 35 |
Part Number | L Selection | F | M×Pitch (Coarse) | A | E | B | C | n1 (max.) | d1 (max.) | n2 (max.) | d2 (max.) | ||||||||||
Type | D g6 | ||||||||||||||||||||
LMSBP | 4 | -0.004 -0.012 | 10 | 15 | 20 | 25 | 30 | 5 | 2.5 × 0.45 | 6.5 | 2 | 2.5 | 1.6 | 2 | 4.5 | 1.2 | 2.7 | ||||
4.5 | 10 | 15 | 20 | 25 | 6 | 3 × 0.5 | 7 | 5 | 1.5 | 3.2 | |||||||||||
30 | 35 | 40 | |||||||||||||||||||
5 | 10 | 15 | 20 | 25 | 8 | 5.5 | |||||||||||||||
30 | 35 | 40 | |||||||||||||||||||
5.5 | 10 | 15 | 20 | 25 | 7 | 4 × 0.7 | 9 | 2.5 | 3 | 2.2 | 2.5 | 6 | 1.8 | 4.2 | |||||||
30 | 35 | 40 | |||||||||||||||||||
6 | 10 | 15 | 20 | 25 | 6.5 | ||||||||||||||||
30 | 35 | 40 | |||||||||||||||||||
6.5 | -0.005 -0.014 | 10 | 15 | 20 | 25 | 9 | 5 × 0.8 | 10 | 3 | 4 | 2.5 | 7 | 2 | 5.2 | |||||||
30 | 35 | 40 | 50 | ||||||||||||||||||
8 | 10 | 15 | 20 | 25 | 6 × 1.0 | 13 | 4 | 5 | 3 | 8.7 | 6.2 | ||||||||||
30 | 35 | 40 | 50 | 60 | |||||||||||||||||
10 | 10 | 15 | 20 | 25 | 12 | 8 × 1.25 | 16 | 5 | 6 | 4 | 10.8 | 2.5 | 8.2 | ||||||||
30 | 35 | 40 | |||||||||||||||||||
50 | 60 |
Alterations | L Dimension Length / F Dimension Thread Length Change | |||||||||||||||||||||||||||||||||||
![]() | ||||||||||||||||||||||||||||||||||||
Code | LC FC | |||||||||||||||||||||||||||||||||||
Ordering Code | LC = 0.1 mm Increments, FC = 0.5 mm Increments | |||||||||||||||||||||||||||||||||||
Spec. | L and F dimensions can be changed within the following range. [ ! ] Specify both LC and FC even when changing only one of them. [ ! ] Replace L with LC to specify. [ ! ] The maximum length of LC + FC is as shown in the table below. [ ! ] Tolerance changes due to alteration will not occur.
|
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
4.19 € ( 4.99 € ) | 5 working days |
4.19 € ( 4.99 € ) | 5 working days |
4.17 € ( 4.96 € ) | 5 working days |
4.22 € ( 5.02 € ) | 5 working days |
4.22 € ( 5.02 € ) | 5 working days |
- ( - ) | 9 working days |
4.58 € ( 5.45 € ) | 5 working days |
4.58 € ( 5.45 € ) | 5 working days |
4.58 € ( 5.45 € ) | 5 working days |
4.61 € ( 5.49 € ) | 5 working days |
4.61 € ( 5.49 € ) | 5 working days |
4.61 € ( 5.49 € ) | 5 working days |
4.65 € ( 5.53 € ) | 5 working days |
- ( - ) | 9 working days |
4.58 € ( 5.45 € ) | 5 working days |
4.58 € ( 5.45 € ) | 5 working days |
4.61 € ( 5.49 € ) | 5 working days |
4.61 € ( 5.49 € ) | 5 working days |
4.65 € ( 5.53 € ) | 5 working days |
4.65 € ( 5.53 € ) | 5 working days |
4.67 € ( 5.56 € ) | 5 working days |
- ( - ) | 9 working days |
5.09 € ( 6.06 € ) | 5 working days |
5.09 € ( 6.06 € ) | 5 working days |
5.12 € ( 6.09 € ) | 5 working days |
5.14 € ( 6.12 € ) | 5 working days |
5.14 € ( 6.12 € ) | 5 working days |
5.17 € ( 6.15 € ) | 5 working days |
5.17 € ( 6.15 € ) | 5 working days |
- ( - ) | 9 working days |
4.85 € ( 5.77 € ) | 5 working days |
4.88 € ( 5.81 € ) | 5 working days |
4.90 € ( 5.83 € ) | 5 working days |
4.90 € ( 5.83 € ) | 5 working days |
4.93 € ( 5.87 € ) | 5 working days |
4.95 € ( 5.89 € ) | 5 working days |
4.95 € ( 5.89 € ) | 5 working days |
- ( - ) | 9 working days |
5.88 € ( 7.00 € ) | 5 working days |
5.88 € ( 7.00 € ) | 5 working days |
5.90 € ( 7.02 € ) | 5 working days |
5.93 € ( 7.06 € ) | 5 working days |
5.96 € ( 7.09 € ) | 5 working days |
5.96 € ( 7.09 € ) | 5 working days |
5.98 € ( 7.12 € ) | 5 working days |
6.04 € ( 7.19 € ) | 5 working days |
- ( - ) | 9 working days |
7.17 € ( 8.53 € ) | 5 working days |
7.20 € ( 8.57 € ) | 5 working days |
7.28 € ( 8.66 € ) | 5 working days |
7.30 € ( 8.69 € ) | 5 working days |
7.33 € ( 8.72 € ) | 5 working days |
7.35 € ( 8.75 € ) | 5 working days |
7.39 € ( 8.79 € ) | 5 working days |
7.44 € ( 8.85 € ) | 5 working days |
7.52 € ( 8.95 € ) | 5 working days |
- ( - ) | 9 working days |
7.70 € ( 9.16 € ) | 5 working days |
7.76 € ( 9.23 € ) | 5 working days |
7.78 € ( 9.26 € ) | 5 working days |
A low head shoulder bolt made of stainless steel with equal strength to SCM435. L dimension length and F dimension thread length are configurable as alterations.
Material | SCM435 | SUS304 Equivalent | High Hardness Stainless Steel | |||||||||
Type | Standard | Low Head | Standard / Low Head | Standard | Low Head | Standard / Low Head | Low Head | |||||
MSB | LMSB | MSB·LMSB | SMSB | LSMSB | SMSB·LSMSB | LMSBP | ||||||
D | M Coarse | Head Breaking Load | Thread Breaking Load | Thread Breaking Torque | Head Breaking Load | Thread Breaking Load | Thread Breaking Torque | Head Breaking Load | Thread Breaking Load | Thread Breaking Torque | ||
Tension (kN) | Tension (kN) | (N⋅m) | Tension (kN) | Tension (kN) | (N⋅m) | Tension (kN) | Tension (kN) | (N⋅m) | ||||
4 | M2.5 | 10.8 | 9.6 | 2.6 | 1.0 | 8.1 | 7.1 | 1.6 | 0.9 | 10.0 | 2.7 | 1.3 |
4.5 | M3 | 13.5 | 12.5 | 4.6 | 2.2 | 8.9 | 8.7 | 2.4 | 2.1 | 12.8 | 4.9 | 3.1 |
5 | 17.9 | 16.8 | 12.2 | 11.9 | 17.1 | |||||||
5.5 | M4 | 27.1 | 21.2 | 7.9 | 5.0 | 13.4 | 12.1 | 4.3 | 4.2 | 21.2 | 8.0 | 5.8 |
6 | 32.7 | 26.2 | 16.1 | 15.7 | 27.0 | |||||||
6.5 | M5 | 33.2 | 27.2 | 14.5 | 10.2 | 19.0 | 18.7 | 7.6 | 9.9 | 29.5 | 15.0 | 15.3 |
8 | M6 | 45.8 | 44.1 | 20.9 | 23.2 | 31.0 | 30.2 | 11.4 | 19.0 | 44.6 | 22.0 | 30.3 |
10 | M8 | 90.5 | 70.4 | 41.1 | 52.2 | 48.2 | 46.0 | 22.5 | 59.6 | 72.8 | 40.1 | 58.9 |