Configure

[Clean & Pack]Stoppers for Linear Bushings

[Clean & Pack]Stoppers for Linear Bushings

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part number:

Still undefined. 30 possible part numbers found.
Quantity:

Outline drawing and specifications table

Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-LMSTEN 1.4301 Equiv.DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-LMSTPrecision cleaningClass 1,000*Degassing double packingClass 10**
SHD-LMSTElectrolytic polishing + precision cleaning
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SH-LMST16
Part NumberExternal DimensionsMounting Hole DimensionsReference DimensionsMass (g)
TypedrD1WHBtdPhDFG
SL-LMST
SH-LMST
SHD-LMST
59.61413121.03.4691011.53.50.9
611.51413101215.153.85
814.31616158121519.654.351.2
101818131.2141924.24.81.3
12201912.5152125.2
13222012162326.25.8
1627202515.51.54.510202830.156.852.6
2030.52715223234.657.35
25383114.5264048.1510.85
304334294552.411.6
Cleaning process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 

Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000*

 

Working Environment: Class 10**


Hydrocarbon cleaning
Ro water cleaning
 

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10** clean environment
 
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000*

 

Working Environment: Class 10**


Hydrocarbon cleaning
Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean bench in a Class 10** clean environment
 
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Possible applications

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000*)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.

Part number list

Number of items

Features, Areas of Application

Cleaning Method

Inscribed Circle Dia. of Applicable Linear Bushing dr

Minimum order quantity
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
5
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
6
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
8
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
10
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
12
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
13
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
16
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
20
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
25
1 pieces
Clean Washed / Low Dust / Corrosion and Chemical Resistance
Precision Cleaning
30
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
5
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
6
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
8
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
10
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
12
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
13
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
16
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
20
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
25
1 pieces
Clean Washed / Low Dust / Vacuum / Corrosion and Chemical Resistance
Electropolishing + Precision Cleaning
30
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
5
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
6
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
8
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
10
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
12
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
13
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
16
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
20
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
25
1 pieces
Clean Washed / Corrosion and Chemical Resistance
Degreasing
30
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.44 €
( 8.85 € )
7 working days
7.44 €
( 8.85 € )
7 working days
7.68 €
( 9.14 € )
7 working days
7.68 €
( 9.14 € )
7 working days
7.68 €
( 9.14 € )
7 working days
7.68 €
( 9.14 € )
7 working days
8.01 €
( 9.53 € )
7 working days
8.01 €
( 9.53 € )
7 working days
8.01 €
( 9.53 € )
7 working days
8.01 €
( 9.53 € )
7 working days
8.66 €
( 10.31 € )
7 working days
8.66 €
( 10.31 € )
7 working days
8.91 €
( 10.60 € )
7 working days
8.91 €
( 10.60 € )
7 working days
8.91 €
( 10.60 € )
7 working days
8.91 €
( 10.60 € )
7 working days
9.24 €
( 11.00 € )
7 working days
9.24 €
( 11.00 € )
7 working days
9.24 €
( 11.00 € )
7 working days
9.24 €
( 11.00 € )
7 working days
5.56 €
( 6.62 € )
7 working days
5.56 €
( 6.62 € )
7 working days
5.80 €
( 6.90 € )
7 working days
5.80 €
( 6.90 € )
7 working days
5.80 €
( 6.90 € )
7 working days
5.80 €
( 6.90 € )
7 working days
6.13 €
( 7.29 € )
7 working days
6.13 €
( 7.29 € )
7 working days
6.13 €
( 7.29 € )
7 working days
6.13 €
( 7.29 € )
7 working days

More Information

Basic information

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Possible applications
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment
(Class 10 to 1,000*)
Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment
(Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]Stoppers to be used for linear bushing installation.

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Outline and specifications

App. Example

(SL-/SH-/SHD-) LMST ● Stopper plates enable flexible design without
   regard to housing lengths.
● Stopper plates allow Linear Bushings and
   Shafts to be installed close to its end face.
  
● Can be used to hold linear bushings in place as well. (SL-/SH-/SHD-) LMST