Configure

Ban Cord Round Belt #489

Ban Cord Round Belt #489

Part number:

Still undefined. 21 possible part numbers found.
Quantity:

Part number list

Number of items

Belt diameter d

(φ)

Belt circumferential length L

(mm)

Minimum R

(mm)

Minimum order quantity
2
10000
17
1 pieces
2
20000
17
1 pieces
2.5
10000
20.5
1 pieces
2.5
20000
20.5
1 pieces
2.5
30000
20.5
1 pieces
3
10000
23
1 pieces
3
20000
23
1 pieces
3
30000
23
1 pieces
3.5
20000
29
1 pieces
3.5
30000
29
1 pieces
4
10000
29
1 pieces
5
10000
40
1 pieces
5
20000
40
1 pieces
5
30000
40
1 pieces
6
10000
40
1 pieces
6
30000
46
1 pieces
7
10000
52
1 pieces
7
20000
52
1 pieces
7
30000
52
1 pieces
8
20000
63
1 pieces
8
30000
63
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
20.77 €
( 24.72 € )
6 working days
40.76 €
( 48.50 € )
13 working days
21.86 €
( 26.01 € )
6 working days
42.95 €
( 51.11 € )
13 working days
64.04 €
( 76.21 € )
13 working days
27.56 €
( 32.80 € )
6 working days
54.33 €
( 64.65 € )
13 working days
81.09 €
( 96.50 € )
13 working days
63.12 €
( 75.11 € )
13 working days
94.29 €
( 112.21 € )
13 working days
37.46 €
( 44.58 € )
6 working days
58.54 €
( 69.66 € )
6 working days
86.87 €
( 103.38 € )
13 working days
121.59 €
( 144.69 € )
13 working days
76.31 €
( 90.81 € )
6 working days
158.86 €
( 189.04 € )
13 working days
89.53 €
( 106.54 € )
13 working days
124.54 €
( 148.20 € )
13 working days
186.53 €
( 221.97 € )
13 working days
158.86 €
( 189.04 € )
13 working days
254.45 €
( 302.80 € )
13 working days

More Information

Basic information

Can be anchored at any length. Can also be used in three-dimensional complex application.

[Features]
· Heating can be applied to easily and securely join it so that the required belt length can be freely selected without worrying about the standard.
· Can be mounted without disassembling the machinery which allows for simplified management for tension adjustment, etc.
· Uses Bancoran (polyurethane) which has excellent abrasion resistance and tear resistance to provide exceptional mechanical properties.
· The Bancord® round belt has no orientation on the cross-sectional areas to achieve three-dimensional complex transmission such as multi-axis transmission or direction changes with the idler pulley.