Configure
  • Stock
  • Swivel Angle θ(deg)
  • Mounting Shape Type
  • Thread Material
  • Thread Surface Treatment
  • Bottom Rubber Material
  • D(mm)
  • Max limit static load unit(kN)
  • l(mm)
  • h(mm)
  • Swivel Mechanism
  • B
  • d1
  • d2
  • f
  • f1
  • h1
  • l1
  • Articulation Ø
  • High performing lines
  • h3#
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 1 working days
    • Within 4 working days
    • Within 5 working days
    • Within 30 working days
  • LV.FO - Levelling elements for ground mounting -Technopolymer base steel or stainless steel stem

    Part number:

    Still undefined. 124 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Type

    Swivel Angle θ

    (deg)

    Mounting Shape Type

    Thread Material

    Thread Surface Treatment

    Bottom Rubber Material

    D

    (mm)

    Max limit static load unit

    (kN)

    l

    (mm)

    h

    (mm)

    d

    (mm)

    Properties

    Swivel Mechanism

    B

    d1

    d2

    f

    f1

    h1

    l1

    Articulation Ø

    High performing lines

    Sub execution

    h3#

    Execution

    Description

    Weight

    Minimum order quantity
    Leg End
    -
    -
    -
    -
    -
    60
    14
    -
    21
    -
    Standard
    Not Provided
    96.5
    8.5
    14
    50
    18
    14
    -
    -
    -
    -
    -
    LS.A - LV.A - LV.F - LV.FO
    LV.FO-60-14
    48
    4 pieces
    Leg End
    -
    -
    -
    -
    -
    80
    16
    -
    22
    -
    Standard
    Not Provided
    130
    10.5
    14
    70
    25
    14
    -
    -
    -
    -
    -
    LS.A - LV.A - LV.F - LV.FO
    LV.FO-80-14
    86
    4 pieces
    Leg End
    -
    -
    -
    -
    Nitrile Rubber
    60
    14
    -
    21
    -
    Impact Resistant
    Not Provided
    96.5
    8.5
    14
    50
    18
    14
    -
    -
    -
    -
    23
    LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-AS
    LV.FO-60-14-AS
    64
    4 pieces
    Leg End
    -
    -
    -
    -
    Nitrile Rubber
    80
    16
    -
    22
    -
    Impact Resistant
    Not Provided
    130
    10.5
    14
    70
    25
    14
    -
    -
    -
    -
    24
    LS.A-AS-LV.A-AS-LV.F-AS-LV.FO-AS
    LV.FO-80-14-AS
    116
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    43
    21
    M8
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M8x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    21
    M8
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M8x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    43
    21
    M10
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M10x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    21
    M10
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M10x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    98
    21
    M10
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M10x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    43
    21
    M12
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M12x43
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    21
    M12
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M12x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    98
    21
    M12
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M12x98
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    21
    M14
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M14x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    98
    21
    M14
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M14x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    148
    21
    M14
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M14x148
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    21
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M16x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    108
    21
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M16x108
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    148
    21
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M16x148
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    168
    21
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO
    -
    -
    LV.FO-60-14-M16x168
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    43
    22
    M8
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M8x43
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    22
    M8
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M8x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    43
    22
    M10
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M10x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    22
    M10
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M10x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    98
    22
    M10
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M10x98
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    43
    22
    M12
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M12x43
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    22
    M12
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M12x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    98
    22
    M12
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M12x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    22
    M14
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M14x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    98
    22
    M14
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M14x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    148
    22
    M14
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M14x148
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    68
    22
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M16x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    108
    22
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M16x108
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    148
    22
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M16x148
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    -
    -
    -
    168
    22
    M16
    Standard
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO
    -
    -
    LV.FO-80-14-M16x168
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    43
    21
    M8
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M8x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    21
    M8
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M8x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    43
    21
    M10
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M10x43
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    21
    M10
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M10x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    98
    21
    M10
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M10x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    43
    21
    M12
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M12x43
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    21
    M12
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M12x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    98
    21
    M12
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M12x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    21
    M14
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M14x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    98
    21
    M14
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M16x98
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    148
    21
    M14
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M14x148
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    21
    M16
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M16x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    108
    21
    M16
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M16x108
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    148
    21
    M16
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M16x148
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    168
    21
    M16
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    30
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-60-14-AS-M16x168
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    43
    22
    M8
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M8x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    22
    M8
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M8x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    43
    22
    M10
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M10x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    22
    M10
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M10x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    98
    22
    M10
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M10x98
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    43
    22
    M12
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M12x43
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    22
    M12
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M12x68
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    98
    22
    M12
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M12x98
    -
    4 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    68
    22
    M14
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M14x68
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    98
    22
    M14
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M14x98
    -
    1 pieces
    Mounting Type
    15
    Resin Mount Type
    Steel
    Zinc Plating
    Nitrile Rubber
    -
    -
    148
    22
    M14
    Impact Resistant
    Provided
    -
    -
    -
    -
    -
    -
    31
    14
    -
    LV.FO-AS
    -
    -
    LV.FO-80-14-AS-M14x148
    -
    4 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.16 €
    ( 4.95 € )
    4 working days
    4.80 €
    ( 5.71 € )
    4 working days
    11.46 €
    ( 13.64 € )
    4 working days
    13.23 €
    ( 15.74 € )
    4 working days
    6.80 €3.26 €
    ( 3.88 € )
    Stock item: 1 working dayAvailable for same-day shipping
    7.55 €
    ( 8.98 € )
    1 working days
    6.77 €3.25 €
    ( 3.87 € )
    Stock item: 1 working dayAvailable for same-day shipping
    7.59 €
    ( 9.03 € )
    Stock item: 1 working dayAvailable for same-day shipping
    8.56 €
    ( 10.19 € )
    1 working days
    6.78 €
    ( 8.07 € )
    1 working days
    7.62 €
    ( 9.07 € )
    5 working days
    8.58 €4.12 €
    ( 4.90 € )
    Stock item: 1 working dayAvailable for same-day shipping
    8.01 €
    ( 9.53 € )
    5 working days
    9.64 €
    ( 11.47 € )
    1 working days
    11.20 €
    ( 13.33 € )
    1 working days
    8.82 €4.23 €
    ( 5.03 € )
    Stock item: 1 working dayAvailable for same-day shipping
    10.95 €
    ( 13.03 € )
    30 working days
    11.46 €
    ( 13.64 € )
    1 working days
    12.74 €
    ( 15.16 € )
    1 working days
    7.44 €
    ( 8.85 € )
    1 working days
    8.17 €
    ( 9.72 € )
    1 working days
    7.39 €3.55 €
    ( 4.22 € )
    Stock item: 1 working dayAvailable for same-day shipping
    8.23 €
    ( 9.79 € )
    1 working days
    9.20 €4.42 €
    ( 5.26 € )
    Stock item: 1 working dayAvailable for same-day shipping
    7.39 €
    ( 8.79 € )
    1 working days
    8.25 €
    ( 9.82 € )
    1 working days
    9.22 €
    ( 10.97 € )
    1 working days
    8.65 €4.15 €
    ( 4.94 € )
    Stock item: 1 working dayAvailable for same-day shipping
    10.26 €
    ( 12.21 € )
    1 working days
    11.84 €
    ( 14.09 € )
    1 working days
    9.46 €
    ( 11.26 € )
    1 working days
    11.57 €
    ( 13.77 € )
    1 working days
    12.10 €
    ( 14.40 € )
    1 working days
    13.38 €
    ( 15.92 € )
    1 working days
    14.10 €6.77 €
    ( 8.06 € )
    Stock item: 1 working dayAvailable for same-day shipping
    14.86 €
    ( 17.68 € )
    1 working days
    14.09 €
    ( 16.77 € )
    1 working days
    14.92 €
    ( 17.75 € )
    1 working days
    15.86 €
    ( 18.87 € )
    1 working days
    14.08 €
    ( 16.76 € )
    1 working days
    14.94 €
    ( 17.78 € )
    4 working days
    15.91 €
    ( 18.93 € )
    1 working days
    15.31 €7.35 €
    ( 8.75 € )
    Stock item: 1 working dayAvailable for same-day shipping
    16.94 €8.13 €
    ( 9.67 € )
    Stock item: 1 working dayAvailable for same-day shipping
    18.50 €
    ( 22.02 € )
    1 working days
    16.15 €7.75 €
    ( 9.22 € )
    Stock item: 1 working dayAvailable for same-day shipping
    18.26 €
    ( 21.73 € )
    1 working days
    18.79 €
    ( 22.36 € )
    1 working days
    20.04 €
    ( 23.85 € )
    1 working days
    15.86 €7.61 €
    ( 9.06 € )
    Stock item: 1 working dayAvailable for same-day shipping
    16.61 €7.97 €
    ( 9.48 € )
    Stock item: 1 working dayAvailable for same-day shipping
    15.84 €7.60 €
    ( 9.04 € )
    Stock item: 1 working dayAvailable for same-day shipping
    16.68 €8.01 €
    ( 9.53 € )
    Stock item: 1 working dayAvailable for same-day shipping
    17.62 €8.46 €
    ( 10.07 € )
    Stock item: 1 working dayAvailable for same-day shipping
    15.84 €7.60 €
    ( 9.04 € )
    Stock item: 1 working dayAvailable for same-day shipping
    16.70 €
    ( 19.87 € )
    1 working days
    17.66 €8.48 €
    ( 10.09 € )
    Stock item: 1 working dayAvailable for same-day shipping
    17.08 €8.20 €
    ( 9.76 € )
    Stock item: 1 working dayAvailable for same-day shipping
    18.71 €8.98 €
    ( 10.69 € )
    Stock item: 1 working dayAvailable for same-day shipping
    20.27 €
    ( 24.12 € )
    1 working days

    More Information

    Basic information

    Levelling elements for fixing to the ground with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel or AISI 304 stainless steel articulated stem with adjusting hexagon and option of having it without or with NBR rubber no-slip disk fixed to the base.
    The fixing is carried out by means of holes, closed by a diaphragm (removable with an awl) to prevent the deposit of unsanitary residues if not used.