Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Angular contact ball bearings / double row / 33xx-BD-2HRS / lip seals on both sides / contact angle 30° / 33xx-BD-2HRS / similar to DIN 628-3 / FAG

Angular contact ball bearings / double row / 33xx-BD-2HRS / lip seals on both sides / contact angle 30° / 33xx-BD-2HRS / similar to DIN 628-3 / FAG

Click image to view enlarged image

  • Angular contact ball bearings / double row / 33xx-BD-2HRS / lip seals on both sides / contact angle 30° / 33xx-BD-2HRS / similar to DIN 628-3 / FAG
  • Angular contact ball bearings / double row / 33xx-BD-2HRS / lip seals on both sides / contact angle 30° / 33xx-BD-2HRS / similar to DIN 628-3 / FAG

Part number:

Still undefined. 36 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Minimum order quantity
15
42
19
17000
13800
Radial
10400
1 pieces

-

15
42
19
-
-
-
-
1 pieces
17
47
22.2
22500
12400
Radial
13100
1 pieces

-

17
47
22.2
-
-
-
-
1 pieces
20
52
22.2
24600
11000
Radial
15900
1 pieces

-

20
52
22.2
-
-
-
-
1 pieces
20
52
22.2
24600
11000
Radial
15900
1 pieces

-

20
52
22.2
-
-
-
-
1 pieces
25
62
25.4
31500
9300
Radial
21000
1 pieces

-

25
62
25.4
-
-
-
-
1 pieces
25
62
25.4
31500
9300
Radial
21000
1 pieces

-

25
62
25.4
-
-
-
-
1 pieces
30
72
30.2
43000
7800
Radial
29500
1 pieces

-

30
72
30.2
-
-
-
-
1 pieces
30
72
30.2
43000
7800
Radial
29500
1 pieces

-

30
72
30.2
-
-
-
-
1 pieces
35
80
34.9
55000
6800
Radial
36500
1 pieces

-

35
80
34.9
-
-
-
-
1 pieces
35
80
34.9
55000
6800
Radial
36500
1 pieces

-

35
80
34.9
-
-
-
-
1 pieces
40
90
36.5
67000
6000
Radial
48500
1 pieces

-

40
90
36.5
-
-
-
-
1 pieces
40
90
36.5
67000
6000
Radial
48500
1 pieces

-

40
90
36.5
-
-
-
-
1 pieces
45
100
39.7
72000
5500
Radial
54000
1 pieces

-

45
100
39.7
-
-
-
-
1 pieces
45
100
39.7
72000
5500
Radial
54000
1 pieces

-

45
100
39.7
-
-
-
-
1 pieces
50
110
44.4
93000
4900
Radial
70000
1 pieces

-

50
110
44.4
-
-
-
-
1 pieces
50
110
44.4
93000
4900
Radial
70000
1 pieces

-

50
110
44.4
-
-
-
-
1 pieces
55
120
49.2
116000
4350
Radial
88000
1 pieces

-

55
120
49.2
-
-
-
-
1 pieces
55
120
49.2
116000
4350
Radial
88000
1 pieces

-

55
120
49.2
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
36.69 €
( 43.66 € )
3 working days
36.69 €
( 43.66 € )
3 working days
42.97 €
( 51.13 € )
5 working days
42.97 €
( 51.13 € )
5 working days
59.42 €
( 70.71 € )
5 working days
59.42 €
( 70.71 € )
5 working days
45.48 €
( 54.12 € )
5 working days
45.48 €
( 54.12 € )
5 working days
62.42 €
( 74.28 € )
3 working days
62.42 €
( 74.28 € )
5 working days
54.29 €
( 64.61 € )
5 working days
54.29 €
( 64.61 € )
5 working days
72.38 €
( 86.13 € )
5 working days
72.38 €
( 86.13 € )
5 working days
59.32 €
( 70.59 € )
3 working days
59.32 €
( 70.59 € )
3 working days
83.40 €
( 99.25 € )
5 working days
75.97 €
( 90.40 € )
3 working days
69.18 €
( 82.32 € )
3 working days
75.95 €
( 90.38 € )
5 working days
105.95 €
( 126.08 € )
5 working days
105.95 €
( 126.08 € )
5 working days
96.29 €
( 114.59 € )
5 working days
96.29 €
( 114.59 € )
5 working days
128.70 €
( 153.15 € )
5 working days
128.70 €
( 153.15 € )
5 working days
108.40 €
( 129.00 € )
3 working days
119.03 €
( 141.65 € )
5 working days
164.50 €
( 195.75 € )
5 working days
164.50 €
( 195.75 € )
5 working days
134.40 €
( 159.94 € )
3 working days
134.40 €
( 159.94 € )
3 working days
195.48 €
( 232.62 € )
5 working days
195.48 €
( 232.62 € )
5 working days
167.89 €
( 199.79 € )
3 working days
184.35 €
( 219.38 € )
5 working days