Configure
  • Internal Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 2 working days
    • Within 3 working days
    • Within 5 working days

Needle roller bearings NA49..-RSR, dimension series 49, lip seal on one side

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Internal Diameter

(mm)

Outer Diameter

(mm)

Width

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Minimum order quantity
10
22
13
7700
6900
1 pieces
12
24
13
8600
8300
1 pieces
15
28
13
9700
10300
1 pieces
17
30
13
10000
11000
1 pieces
20
37
17
19500
19900
2 pieces
25
42
17
21800
24200
1 pieces
30
47
17
23900
28500
1 pieces
35
55
20
29500
39500
1 pieces
40
62
22
41000
53000
2 pieces
45
68
22
43000
59000
1 pieces
50
72
22
45000
64000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
28.00 €
( 33.32 € )
5 working days
22.29 €
( 26.53 € )
3 working days
23.60 €
( 28.08 € )
3 working days
33.58 €
( 39.96 € )
5 working days
36.00 €
( 42.84 € )
2 working days
30.38 €
( 36.15 € )
3 working days
45.25 €
( 53.85 € )
5 working days
50.62 €
( 60.24 € )
5 working days
57.67 €
( 68.63 € )
2 working days
64.24 €
( 76.45 € )
5 working days
70.82 €
( 84.28 € )
5 working days