Configure
  • Inner Diameter d(mm)
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bearing clearance identifier
  • Type
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 17 working days

Spherical roller bearings 222..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(mm)

Outer Diameter D

(mm)

Width B (or T)

(mm)

Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Bearing clearance identifier

Minimum order quantity
190
340
92
2480
1360000
1760000
-
1 pieces

-

190
340
92
-
-
-
-
1 pieces
200
360
98
2330
1520000
1990000
-
1 pieces

-

200
360
98
-
-
-
C3
1 pieces

-

200
360
98
-
-
-
-
1 pieces
220
400
108
2140
1840000
2360000
-
1 pieces

-

220
400
108
-
-
-
C3
1 pieces

-

220
400
108
-
-
-
-
1 pieces
240
440
120
1900
2230000
2900000
-
1 pieces

-

240
440
120
-
-
-
C3
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,535.55 €
( 1,827.30 € )
3 working days
2,042.88 €
( 2,431.03 € )
5 working days
1,857.51 €
( 2,210.44 € )
3 working days
1,857.51 €
( 2,210.44 € )
3 working days
2,471.50 €
( 2,941.09 € )
5 working days
2,414.66 €
( 2,873.45 € )
3 working days
2,414.66 €
( 2,873.45 € )
3 working days
2,894.47 €
( 3,444.42 € )
17 working days
4,467.99 €
( 5,316.91 € )
5 working days
4,467.99 €
( 5,316.91 € )
5 working days