Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE60 FO
I.D. D(mm) | 60 | Outer diameter(mm) | 105 | Width(mm) | 63 |
---|---|---|---|---|---|
Seal | None open bearing | Maintenance | Version requiring maintenance | Weight(g) | 2068.0 |
This page is Radial spherical plain bearings FO Series, part number GE60 FO.
You can find the detail information about specifications and dimensions on part number GE60 FO.