Configure

Fork Light Barrier

Fork Light Barrier

Part number:

Still undefined. 33 possible part numbers found.
Quantity:

Part number list

Number of items

Cable length

(m)

Connector (sensor)

IP rating

Outputs (sensors)

Product size (height)

(mm)

Product size (width)

(mm)

Product size (length)

(mm)

Type (manufacturer type)

Type (sensors)

Minimum order quantity
1
Cable. open end
IP64
NPN
12.5
11.7
13.4
PM-F25
F
1 pieces
1
Cable. open end
IP64
PNP
12.5
11.7
13.4
PM-F25-P
F
1 pieces
1
Cable. open end
IP64
PNP
21.3
13
13.7
PM-F45-P
F
1 pieces
-
Plug (4-pin)
IP40
PNP
22.4
13
13.4
PM-F65W-P
F
1 pieces
3
Cable. open end
IP64
NPN
12.3
6
23.9
PM-K25-C3
K
1 pieces
1
Cable. open end
IP64
PNP
12.3
6
23.9
PM-K25-P
K
1 pieces
1
Cable. open end
IP64
NPN
21.3
7
25.4
PM-K45
K
1 pieces
3
Cable. open end
IP64
NPN
21.3
7
25.4
PM-K45-C3
K
1 pieces
1
Cable. open end
IP64
PNP
21.3
7
25.4
PM-K45-P
K
1 pieces
3
Cable. open end
IP64
PNP
21.3
7
25.4
PM-K45-P-C3
K
1 pieces
-
Plug (4-pin)
IP40
PNP
22.4
7
26
PM-K65-P
K
1 pieces
3
Cable. open end
IP64
NPN
12
12
13.4
PM-L25-C3
L
1 pieces
1
Cable. open end
IP64
PNP
12
12
13.4
PM-L25-P
L
1 pieces
3
Cable. open end
IP64
NPN
14.6
7
26
PM-L45-C3
L
1 pieces
1
Cable. open end
IP64
PNP
14.6
7
26
PM-L45-P
L
1 pieces
3
Cable. open end
IP64
PNP
14.6
7
26
PM-L45-P-C3
L
1 pieces
-
Plug (4-pin)
IP40
PNP
14.9
15.7
26.2
PM-L65-P
L
1 pieces
1
Cable. open end
IP64
NPN
12.5
11.7
13.4
PM-R25
R
1 pieces
1
Cable. open end
IP64
PNP
12.5
11.7
13.4
PM-R25-P
R
1 pieces
1
Cable. open end
IP64
PNP
13.7
13
21.3
PM-R45-P
R
1 pieces
-
Plug (4-pin)
IP40
PNP
22.4
13.5
13.4
PM-R65-P
R
1 pieces
-
Plug (4-pin)
IP40
PNP
22.4
13
13.4
PM-R65W-P
R
1 pieces
3
Cable. open end
IP64
NPN
18.1
13.7
26
PM-T45-C3
T
1 pieces
1
Cable. open end
IP64
PNP
18.1
13.7
26
PM-T45-P
T
1 pieces
3
Cable. open end
IP64
PNP
18.1
13.7
26
PM-T45-P-C3
T
1 pieces
-
Plug (4-pin)
IP40
PNP
22.4
13.7
26
PM-T65-P
T
1 pieces
1
Cable. open end
IP64
NPN
16
6
13.4
PM-U25
U
1 pieces
3
Cable. open end
IP64
NPN
16
6
13.4
PM-U25-C3
U
1 pieces
1
Cable. open end
IP64
PNP
16
6
13.4
PM-U25-P
U
1 pieces
3
Cable. open end
IP64
NPN
20.6
14.6
13.4
PM-Y45-C3
Y
1 pieces
1
Cable. open end
IP64
PNP
20.6
14.6
13.4
PM-Y45-P
Y
1 pieces
3
Cable. open end
IP64
PNP
20.6
14.6
13.4
PM-Y45-P-C3
Y
1 pieces
-
Plug (4-pin)
IP40
PNP
22.7
14.9
13.4
PM-Y65-P
Y
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
26.77 €
( 31.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days
26.77 €
( 31.86 € )
45 working days
24.48 €
( 29.13 € )
3 working days
33.21 €
( 39.52 € )
92 working days
26.77 €
( 31.86 € )
3 working days
25.55 €
( 30.40 € )
3 working days
35.36 €
( 42.08 € )
3 working days
25.55 €
( 30.40 € )
3 working days
35.36 €
( 42.08 € )
3 working days
23.41 €
( 27.86 € )
3 working days
35.36 €
( 42.08 € )
3 working days
26.77 €
( 31.86 € )
3 working days
33.21 €
( 39.52 € )
3 working days
25.55 €
( 30.40 € )
3 working days
35.36 €
( 42.08 € )
3 working days
23.41 €
( 27.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days
24.48 €
( 29.13 € )
3 working days
24.48 €
( 29.13 € )
3 working days
34.28 €
( 40.79 € )
3 working days
25.55 €
( 30.40 € )
3 working days
34.28 €
( 40.79 € )
3 working days
23.41 €
( 27.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days
35.36 €
( 42.08 € )
21 working days
26.77 €
( 31.86 € )
3 working days
34.28 €
( 40.79 € )
3 working days
26.77 €
( 31.86 € )
3 working days
34.28 €
( 40.79 € )
3 working days
24.48 €
( 29.13 € )
3 working days

More Information

Basic information

[Specifications]
・Operating Temperature Range(°C): -25::+55
・Operating voltage (range): 5 - 24 V DC
・IP rating: IP40, IP64