Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Rod End Bearings, Spherical Bearings UK2RS Series

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (mm)

    Connection screw direction

    Outer diameter

    (mm)

    Width

    (mm)

    Thread type

    Weight

    (g)

    Minimum order quantity
    45
    Left Screw
    102
    32
    Male thread
    2597.0
    1 pieces
    50
    Left Screw
    112
    35
    Male thread
    3483.0
    1 pieces
    50
    Right Screw
    112
    35
    Male thread
    3441.0
    1 pieces
    60
    -
    90
    44
    -
    1000.0
    1 pieces
    30
    Left Screw
    73
    146.5
    Female thread
    930.0
    1 pieces
    50
    Left Screw
    112
    216
    Female thread
    3492.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    97.70 €
    ( 116.26 € )
    4 working days
    117.97 €
    ( 140.38 € )
    4 working days
    113.05 €
    ( 134.53 € )
    4 working days
    50.05 €
    ( 59.56 € )
    4 working days
    45.23 €
    ( 53.82 € )
    4 working days
    113.05 €
    ( 134.53 € )
    4 working days