Radial insert ball bearings / single row / KRR / eccentric locking collar / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008036930000
0008039280000
0008049750000
0008426050000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
C2
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

92.54 €

1 5 Days 6011061.95600036000963285.262877.921.51091.82E60-XL-KRR

52.86 €

1 5 Days 509049.237500232006926.462.852262.824.677.31E50-XL-KRR

29.38 €

1 5 Days 306236.520700113004420.740.241848.518.3520.4E30-XL-KRR
-

24.00 €

1 5 Days 255234.914000780037.516.733.831544.517.542.50.25E25-XL-KRR

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip
Method of attachment Eccentric locking collar Marking cover / seal KRR Rotation direction Constant
Model series E.. Outer surface design Cylindrical Engineering material Steel
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support