Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • B(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 17 working days

Linear ball bearing and housing units / KGBO..-PP-AS, open design, sealed, greased, relubrication facility, corrosion-resistant design possible

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

B

(mm)

Mass

(g)

Minimum order quantity
12
32
52
85
1 pieces

-

16
36
56
120
1 pieces
25
58
80
490
1 pieces
30
68
88
780
1 pieces
40
80
108
1280
1 pieces
50
100
135
2460
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
95.23 €
( 113.32 € )
4 working days
98.00 €
( 116.62 € )
4 working days
115.03 €
( 136.89 € )
4 working days
133.15 €
( 158.45 € )
4 working days
182.33 €
( 216.97 € )
4 working days
220.85 €
( 262.81 € )
17 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・B(mm): 52~135

Open design, sealed, greased, with relubrication facility; corrosion-resistant design possible.