Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • B(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearing and housing units / KGSC..-PP-AS, with self-aligning linear ball bearing, open design, sealed, greased, with relubrication facility

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

B

(mm)

Mass

(g)

Minimum order quantity
20
60
32
360
1 pieces
25
58
75
700
1 pieces
30
68
86
1030
1 pieces
40
80
110
1810
1 pieces
50
100
127
2910
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
107.95 €
( 128.46 € )
4 working days
131.97 €
( 157.04 € )
4 working days
179.93 €
( 214.12 € )
4 working days
239.92 €
( 285.50 € )
4 working days
419.85 €
( 499.62 € )
4 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 20~50
・Overall Length L(mm): 58~100

With self-aligning linear ball bearing, open design, sealed, greased, with relubrication facility.