Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 8 working days

    Color Sensor, SOEC Series

    Color Sensor, SOEC Series 538236

    Part number:

    538236
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    538236
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,551.17 €
    ( 1,845.89 € )
    8 working days

    More Information

    Basic information

    [Specifications]
    ・Type of light: White
    ・Method of measurement: Color sensor
    ・Working range: 12mm - 32mm
    ・Size: 50x50x17mm
    ・Electrical connection: 8-pin - M12x1 - Plug

    Part number has been confirmed