Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days
      • Within 12 working days
      • Within 17 working days

    O-ring, EPDM70

    O-ring, EPDM70

    Part number:

    Still undefined. 297 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. d

    (mm)

    Material thickness in mm

    Weight

    (g)

    Minimum order quantity
    13
    2
    0.166
    1 pieces
    33
    1.5
    0.218
    1 pieces
    44
    5
    3.415
    14 pieces
    53
    3
    1.42
    29 pieces
    65
    6
    7.2
    8 pieces
    150
    5
    10.709
    1 pieces
    190.1
    3.53
    7.501
    1 pieces
    217
    5
    14.653
    1 pieces
    190
    4
    8.578
    1 pieces
    180
    4
    8.136
    1 pieces
    210
    3
    5.298
    1 pieces
    80
    4
    3.714
    14 pieces
    190
    3
    4.8
    1 pieces
    228
    4
    10.258
    5 pieces
    265
    4
    11.894
    1 pieces
    50.47
    2.62
    1.133
    38 pieces
    69.44
    3.53
    2.827
    1 pieces
    82.14
    3.53
    3.319
    1 pieces
    417.96
    6.99
    57.891
    1 pieces
    28.25
    2.62
    0.659
    1 pieces
    59.2
    5.7
    5.879
    1 pieces
    170
    5
    12.09
    5 pieces
    208.92
    5.33
    18.923
    4 pieces
    74
    3
    1.915
    1 pieces
    2
    1
    0.008
    1 pieces
    16
    3
    0.532
    1 pieces
    100
    6
    10.545
    1 pieces
    23
    3
    0.647
    1 pieces
    37.69
    3.53
    1.597
    1 pieces
    42.86
    3.53
    1.597
    21 pieces
    50
    5
    3.8
    1 pieces
    90
    3
    2.313
    1 pieces
    98.02
    3.53
    3.934
    1 pieces
    117.07
    3.53
    4.672
    14 pieces
    160
    3
    4.054
    1 pieces
    170.82
    5.33
    15.558
    5 pieces
    170.82
    6.99
    27.01
    5 pieces
    209.14
    3.53
    8.239
    1 pieces
    3.68
    1.78
    0.054
    1 pieces
    4.47
    1.78
    0.062
    1 pieces
    6.07
    1.78
    0.077
    1 pieces
    9.25
    1.78
    0.109
    1 pieces
    10.82
    1.78
    0.124
    1 pieces
    12.42
    1.78
    0.14
    1 pieces
    37.82
    1.78
    0.39
    78 pieces
    17.13
    2.62
    0.421
    1 pieces
    18.72
    2.62
    0.455
    1 pieces
    21.89
    2.62
    0.523
    1 pieces
    26.64
    2.62
    0.624
    1 pieces
    31.42
    2.62
    0.726
    1 pieces
    34.52
    3.53
    1.474
    1 pieces
    40.87
    3.53
    1.72
    1 pieces
    53.57
    3.53
    2.212
    27 pieces
    66.27
    3.53
    2.704
    1 pieces
    91.67
    3.53
    3.688
    22 pieces
    72.39
    5.33
    6.865
    10 pieces
    202.57
    6.99
    31.833
    4 pieces
    22.1
    1.6
    0.168
    1 pieces
    15.3
    2.4
    0.282
    1 pieces
    104.5
    3
    2.674
    16 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.35 €
    ( 0.42 € )
    7 working days
    0.52 €
    ( 0.62 € )
    12 working days
    0.93 €
    ( 1.11 € )
    17 working days
    0.43 €
    ( 0.51 € )
    17 working days
    1.57 €
    ( 1.87 € )
    17 working days
    2.37 €
    ( 2.82 € )
    12 working days
    2.10 €
    ( 2.50 € )
    17 working days
    2.63 €
    ( 3.13 € )
    17 working days
    2.68 €
    ( 3.19 € )
    17 working days
    2.50 €
    ( 2.98 € )
    17 working days
    1.95 €
    ( 2.32 € )
    17 working days
    0.88 €
    ( 1.05 € )
    17 working days
    1.80 €
    ( 2.14 € )
    17 working days
    2.62 €
    ( 3.12 € )
    17 working days
    3.03 €
    ( 3.61 € )
    17 working days
    0.33 €
    ( 0.39 € )
    17 working days
    1.38 €
    ( 1.64 € )
    12 working days
    1.05 €
    ( 1.25 € )
    12 working days
    6.72 €
    ( 8.00 € )
    17 working days
    0.40 €
    ( 0.48 € )
    7 working days
    2.47 €
    ( 2.94 € )
    17 working days
    2.53 €
    ( 3.01 € )
    17 working days
    3.48 €
    ( 4.14 € )
    17 working days
    1.20 €
    ( 1.43 € )
    12 working days
    0.35 €
    ( 0.42 € )
    7 working days
    0.55 €
    ( 0.65 € )
    7 working days
    2.32 €
    ( 2.76 € )
    17 working days
    0.52 €
    ( 0.62 € )
    12 working days
    0.92 €
    ( 1.09 € )
    17 working days
    0.60 €
    ( 0.71 € )
    17 working days
    1.67 €
    ( 1.99 € )
    12 working days
    0.93 €
    ( 1.11 € )
    7 working days
    1.10 €
    ( 1.31 € )
    17 working days
    0.90 €
    ( 1.07 € )
    17 working days
    1.60 €
    ( 1.90 € )
    17 working days
    2.65 €
    ( 3.15 € )
    17 working days
    2.65 €
    ( 3.15 € )
    17 working days
    2.20 €
    ( 2.62 € )
    17 working days
    0.28 €
    ( 0.33 € )
    7 working days
    0.28 €
    ( 0.33 € )
    7 working days
    0.28 €
    ( 0.33 € )
    7 working days
    0.28 €
    ( 0.33 € )
    7 working days
    0.28 €
    ( 0.33 € )
    7 working days
    0.28 €
    ( 0.33 € )
    7 working days
    0.17 €
    ( 0.20 € )
    17 working days
    0.35 €
    ( 0.42 € )
    7 working days
    0.40 €
    ( 0.48 € )
    12 working days
    0.40 €
    ( 0.48 € )
    7 working days
    0.40 €
    ( 0.48 € )
    12 working days
    0.52 €
    ( 0.62 € )
    12 working days
    0.80 €
    ( 0.95 € )
    12 working days
    1.03 €
    ( 1.23 € )
    12 working days
    0.48 €
    ( 0.57 € )
    17 working days
    1.38 €
    ( 1.64 € )
    12 working days
    0.57 €
    ( 0.68 € )
    17 working days
    1.28 €
    ( 1.52 € )
    17 working days
    3.48 €
    ( 4.14 € )
    17 working days
    0.40 €
    ( 0.48 € )
    7 working days
    0.48 €
    ( 0.57 € )
    7 working days
    0.77 €
    ( 0.92 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Ethylene Propylene Rubber
    ・Temperature range: -30 to +120 °C
    ・Hardness in Shore: 70