Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Cup Seal, without Spring, 88NBR101

    Part number:

    Still undefined. 26 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter

    (mm)

    Internal Diameter

    (φ)

    Width

    (mm)

    Width2

    (mm)

    Weight

    (g)

    Minimum order quantity
    14
    6
    5
    1.5
    0.52
    1 pieces
    15
    6
    5
    1.5
    0.591
    1 pieces
    17
    8
    7
    1.5
    0.871
    1 pieces
    20
    8
    6.5
    3
    1.711
    1 pieces
    20
    10
    8
    2.5
    1.531
    1 pieces
    25
    12
    7
    2.5
    1.991
    1 pieces
    30
    14
    6
    2
    2.56
    1 pieces
    32
    18
    7
    2
    2.671
    1 pieces
    35
    21
    8
    2.5
    3.42
    1 pieces
    38.1
    -
    9.4
    3
    7.5
    1 pieces
    40
    16
    10
    2
    6.2
    1 pieces
    42
    16.2
    6
    2
    4.441
    1 pieces
    42
    25
    13
    2.5
    7.4
    1 pieces
    45
    20
    10
    3
    8.5
    1 pieces
    50
    32
    7
    2
    4.701
    1 pieces
    50
    -
    15
    4.5
    20.35
    1 pieces
    55
    18
    10
    2
    9.201
    1 pieces
    55
    36
    10
    3.5
    11
    1 pieces
    75
    25
    15
    3
    27.881
    1 pieces
    76
    20
    16
    3
    28.7
    1 pieces
    80
    50
    10
    2.5
    18.65
    1 pieces
    90
    62
    18
    4
    35.871
    1 pieces
    100
    42
    18
    4
    54.45
    1 pieces
    100
    60
    15
    3
    37.8
    1 pieces
    110
    70
    15
    3
    41
    1 pieces
    145
    100
    15
    3
    58.201
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    21.13 €
    ( 25.14 € )
    17 working days
    21.13 €
    ( 25.14 € )
    17 working days
    21.13 €
    ( 25.14 € )
    17 working days
    21.70 €
    ( 25.82 € )
    17 working days
    21.70 €
    ( 25.82 € )
    17 working days
    21.70 €
    ( 25.82 € )
    17 working days
    22.10 €
    ( 26.30 € )
    17 working days
    22.65 €
    ( 26.95 € )
    12 working days
    22.65 €
    ( 26.95 € )
    12 working days
    23.63 €
    ( 28.12 € )
    17 working days
    23.63 €
    ( 28.12 € )
    17 working days
    24.38 €
    ( 29.01 € )
    12 working days
    24.38 €
    ( 29.01 € )
    12 working days
    24.38 €
    ( 29.01 € )
    17 working days
    25.15 €
    ( 29.93 € )
    17 working days
    25.15 €
    ( 29.93 € )
    17 working days
    25.73 €
    ( 30.62 € )
    17 working days
    25.73 €
    ( 30.62 € )
    17 working days
    30.33 €
    ( 36.09 € )
    17 working days
    29.55 €
    ( 35.16 € )
    17 working days
    29.55 €
    ( 35.16 € )
    17 working days
    39.75 €
    ( 47.30 € )
    17 working days
    44.93 €
    ( 53.47 € )
    17 working days
    44.93 €
    ( 53.47 € )
    12 working days
    48.37 €
    ( 57.56 € )
    17 working days
    74.65 €
    ( 88.83 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Type: Cup Seal, without Spring
    ・Material: Nitrile rubber NBR
    ・Material Code: 88 NBR 101
    ・Series: T
    ・Colour: Black

    [Features]
    ・Single-acting piston seal for secondary applications and for spare parts requirement